Infinity® 80 Gas Furnace 58TN

Infinity® 80 Gas Furnace

58TN

Reliable efficiency and enhanced comfort for year-round home heating.

  • Two-stage
  • Ideal Humidity System™
  • Variable Speed
(335)
Loading dealer information...
family eating dinner in dining room
Overview

The Infinity 80 Gas Furnace is a reliable solution offering 80% AFUE. This furnace features two-stage gas valve technology, smart fan control, and Comfort Heat Technology®, ensuring consistent warmth and quieter operation. Paired with Carrier’s Ideal Humidity System™, it elevates home comfort by managing both temperatures and moisture levels more precisely. Designed with Carrier’s proven craftsmanship, this furnace ensures dependable comfort and satisfaction for years to come.

Features

At a glance

Heating Efficiency

80% AFUE

Gas Valve Technology

Two-stage

Blower Motor Type

Variable-speed

Fuel Type

Natural gas (optional propane conversion kit available)

Size

Available in various sizes to accommodate most homes

A man and woman dancing in their living room A man and woman dancing in their living room

Enjoy comfort, smart features, and reliability with the Infinity 80 Gas Furnace.

Customer Reviews

4.5 /5

4.5 rating of Reviews (335)

Verified purchase

New furnace

The 0% interest rate on the loan.


Verified purchase

Efficient unit

This is a very quiet and efficient unit.


Verified purchase

Hi efficiency

Higher efficiency multi stage performance


Verified purchase

Texas winter

Keeps us warm on a cold day. Does a better job with our high ceilings


Verified purchase

Does the main job but wifi never worked

Does the main job but wifi never worked despite a service call


Pretty good

App is too slow to update current heat and setting


Documents

Brochure

Infinity 80% Gas Furnaces Consumer Brochure

Carrier Gas Furnace Comparison Flyer

Owner's Manual

80%, Induced Combustion, Gas Furnace, Owner's Manual

Warranty Card

Carrier Limited Warranty for Non-Condensing Gas Furnace

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

 

This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Experts who listen.

Find a local dealer who can help identify the best approach and deliver a solution that works for your home.