Infinity® 80 Ultra-Low NOx Gas Furnace 58CU0

Infinity® 80 Ultra-Low NOx Gas Furnace

58CU0

Engineered for comfort with ultra-low emissions.

  • Single stage
  • Ideal Humidity System™
  • Variable Speed
(14)
Loading dealer information...
man and woman research furnaces on couch
Overview

The Infinity® 80 ultra-low NOx gas furnace is engineered to deliver reliable comfort while meeting or exceeding new low-emission requirements established by Colorado, California’s South Coast Air Quality Management District, and the San Joaquin Valley Air Pollution Control District. It produces significantly lower nitrogen oxide (NOx) emissions, helping to reduce contributors to smog and acid rain. With an 80% AFUE rating, it delivers balanced energy efficiency for moderate heating savings. Engineered with Comfort Heat Technology® and Ideal Humidity System™ capabilities, when paired with an Infinity® System Control. It adapts to your home's needs, offering consistent warmth, reduced temperature swings, and advanced humidity control.

Features

At a glance

Heating Efficiency

80% AFUE

Gas Valve Technology

Single-stage

Emissions

Ultra-Low NOx for California and Colorado

Blower Motor Type

Variable-speed

Fuel Type

Natural gas

Size

Available in various sizes to accommodate most homes

Infinity® 80 Ultra- Low NOx Gas Furnace 58CU0 Infinity® 80 Ultra- Low NOx Gas Furnace 58CU0

Discover high-comfort, low-emission heating that fits both your environmental goals and your budget.

Customer Reviews

4.2 /5

4.2 rating of Reviews (14)

Verified purchase

Heater system works great, as well as the blower units for all systems

Worth every penny. Period. Keeps the house evenly heated, and takes the chill out of the air quickly and efficiently.


Verified purchase

Not happy

Blows big gusts of cold air when it starts up. Seems to not have a slow ramp up function. Heats fine. On heat, the Alexa interface is problematic. If I raise the temp using voice commands, the thermostat goes up but the heat doesn't start unless I raise it 5\-6 degrees. The thermostat shows the change, just the heat does come on. If I make that change on the app, the heat comes on.


Verified purchase

Low Nox = high maintenance

Heater has had multiple service calls related to low nox requirements here in CA. A technician has had to come to my house 16 times since it was installed last year.


Verified purchase

Infinity® 80 Ultra- Low NOx Gas Furnace

Gas heat works great, electric heat no so much...


Verified purchase

Effective heating on the coldest days and nights

Heats the house quickly with less gas usage than our old heater.


Verified purchase

furnace - CA version

no labor warranty for a top of the line model... would be nice to have additional confidence that Carrier will cover labor cost if it fails in the first 2 years. Also a variable fan would be super as it seems that noise is loud when running on high, and coupled to the top of the line variable AC unit would make the entire system super effective


Documents

Brochure

Carrier Ultra-Low NOx Gas Furnaces (California Only)

Owner's Manual

80%, Induced Combustion Ultra Low NOx Gas Furnace, Owner's Manual

Warranty Card

Carrier Limited Warranty for Non-Condensing Gas Furnace

California residents please see Proposition 65

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

 

This furnace does comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Have questions about Carrier furnaces?

Find a local expert

Expertise you can trust.

Local Carrier dealers will listen to your needs, identify the best approach, and create a tailored solution that’s right for you.