Performance™ 86 Oil Boiler
BW5
Reliable, energy-efficient, and built to last.
The Performance 86 Oil Boiler is designed to deliver both reliable home heating and domestic hot water with a built-in tankless coil included. Its cast-iron heat exchanger is built for dependable durability, and an AFUE rating of up to 86.2% can help provide standard energy savings. This boiler offers a strong combination of functionality and performance to keep your household comfortable season after season.
Features
Designed to provide steady heating, this unit can provide dependable comfort throughout your home by maintaining consistent temperature levels even during the coldest months.
This boiler offers humidity control to enhance overall in-home comfort, helping keep dry air issues at bay all season long.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
At a glance
Heating Efficiency
Up to 86.2% AFUEHeat Exchanger
Cast ironIgnition Type
Electronic ignitionSize
Available in various sizes to accommodate most homesHeat your home efficiently and comfortably with a boiler built for durability and performance.
Documents
Brochure
Carrier Boiler Consumer Brochure
Owner's Manual
Oil-Burning Equipment, Steam and Hot-Water Boilers Homeowner Instructions - BW4, BW5
Warranty Card
Garantie limite'e des chaudie'res
Certificado de garantía limitada Productos incluidos: Sistemas de calderas residenciales (ver tabla a continuación)
Boiler Limited Warranty
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.