Comfort™ 80 Gas Boiler
BS2
Durable, efficient and designed for dependable home heating.
Efficient and built to last, the Comfort 80 Gas Boiler is a reliable solution for your home’s radiant heating needs. With up to 82.7% AFUE, this boiler offers standard energy efficiency while helping maintain home comfort all season long. Its durable cast iron heat exchanger and electronic ignition help ensure consistent performance for years to come.
Features
Designed with standard comfort-enhancing capabilities, this boiler can provide dependable home heating.
Helps maintain balanced humidity levels to create a steady indoor environment for enhanced comfort.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
At a glance
Heating Efficiency
Up to 82.7% AFUEGas Valve
Single-stageHeat Exchanger
Cast ironIgnition Type
Electronic ignitionSize
Available in various sizes to accommodate most homesDiscover how this gas boiler delivers reliable heating while managing energy use for lasting home comfort.
Customer Reviews
3.6 /5
3.6 rating of Reviews (8)
Smells like burning oil. Toxic
October 27, 2026
This boiler gives off an burned oil smell, I have to keep windows open when using. Already went through a winter with the smell and now the colder months are coming and the smell is still there. I drained the boiler recently and saw oil residue in the boiler. this is my third boiler and have only had this issue with carrier.
Name says it All
December 12, 2022
We will recommend this Product and Brand.
Furnace disappointment
January 16, 2022
Very wasteful \- system's blower stops with the chamber still full of hot air. I have to manually turn on the fan for two minutes after each cycle to blow the remaining hot air into the house. System is also very loud.
Excellent Boiler
March 14, 2021
This is one of my best purchases! The boiler is quiet and very efficient!
MN Guy
March 10, 2021
Comfort stability, no fluctuations
New Furnace Needed
March 21, 2020
Only had furnace for a short period. Furnace works very well.
Documents
Brochure
Carrier Boiler Consumer Brochure
Owner's Manual
BS1,BS2,BW1,BW2,BW3 Gas-Fired Water and Steam Boilers
Warranty Card
Garantie limite'e des chaudie'res
Certificado de garantía limitada Productos incluidos: Sistemas de calderas residenciales (ver tabla a continuación)
Boiler Limited Warranty
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.