Carrier AC Comparison Consumer Brochure
Delivers up to 18 SEER2 cooling and up to 14 EER2 performance, helping you save energy and reduce monthly cooling bills.
26TPA8
Delivering dependable performance with energy-saving two-stage comfort.
The Performance 18 Air Conditioner delivers a perfect blend of energy efficiency and advanced comfort. With up to 18 SEER2 cooling efficiency and enhanced humidity control, this air conditioner not only helps reduce cooling costs but also ensures optimal indoor conditions. Its two-stage compressor provides consistent operation, while InteliSense™ technology offers seamless system monitoring for a better customer experience. Designed with a focus on environmental responsibility, it utilizes Puron Advance™ refrigerant to help reduce your carbon footprint.
A two-stage compressor provides consistent cooling. Pair it with an ecobee for Carrier Smart Thermostat to further take control of your indoor comfort effortlessly.
Keeps indoor humidity levels in check with a two-stage compressor, ensuring a more comfortable living space during the hot summer months.
Operates at sound levels as low as 67 decibels, ensuring a quiet cooling experience. The compressor sound blanket minimizes noise, letting you enjoy a peaceful environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
SEER2 Cooling Efficiency
Up to 18EER2 Cooling Efficiency
Up to 14Sound Level
As low as 67 decibelsCompressor Type
Two-stage with compressor sound blanketRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
WeatherArmor™ Ultra CabinetUpgrade your home cooling system to save energy, maximize comfort and reduce your carbon footprint.
4.0 /5
4.0 rating of Reviews (7)
Very good choice 10 months later
March 12, 2026
Works efficiently and have no regrets.
airconditioner
March 6, 2026
works well
First year performance.
March 2, 2026
System has worked, but with one failure of a power switch between thermostat and the 240V power to the compressor.
Carrier HVAC duel sustem
February 23, 2026
It took six months for the company to get it working correctly but now it’s working right I enjoy the system.
Performance™ 2-Stage Air Conditioner, not what we expected from a national company
February 4, 2026
Stopped working after the first month, defective compressor. Company did not want to honor the warranty. Made our installer jump thru a bunch of hoops, to get it replaced. Meanwhile we had to deal with the Texas heat. The new unit is working fine, but not happy with the initial expereience.
So far so good...
January 12, 2026
No problems so far...
Brochure
Carrier AC Comparison Consumer Brochure
Performance Series Air Conditioners with Puron Advance
Carrier InteliSense Technology Consumer Flyer
Owner's Manual
Homeowner's Manual for Split System Air Conditioners Using R-454B Refrigerant
Warranty Card
Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.