Comfort air conditioner 26SCA5

Comfort™ 16 Air Conditioner

26SCA5

Simple, efficient cooling with environmental benefits.

  • Single-Stage Compressor
(17)
Loading dealer information...
 Carrier Comfort 16 Air Conditioner

Overview

The Comfort 16 Air Conditioner offers efficient, affordable cooling with a SEER2 rating of up to 16.5 for energy-conscious savings without compromising comfort. Its reliable performance and environmentally friendly Puron Advance™ refrigerant make this air conditioner a great choice for homeowners seeking simplicity and peace of mind. Designed to operate with standard sound and humidity control, this air conditioner keeps your home comfortable all summer long.

Features

At a glance

SEER2 Cooling Efficiency

Up to 16.5

EER2 Cooling Efficiency

Up to 14.5

Sound Level

As low as 71 decibels

Compressor Type

Single-stage

Refrigerant

Puron Advance™

Size

Available in various sizes to accommodate most homes

Protection

Dense wire coil guard

Comfort 16 Air Conditioner 26SCA5 Comfort 16 Air Conditioner 26SCA5

Stay cool, save energy and enjoy peace of mind with a simple, efficient air conditioner built with Carrier’s trusted performance.

Customer Reviews

4.6 /5

4.6 rating of Reviews (17)

Carrier Review

Little noisey but good comfort.


Verified purchase

Amazing AC unit!

I have never taken the time to rate an AC unit - but this Carrier we installed last summer at our residence has more than exceeded our expectations. Great product by a great company!


Verified purchase

New Carrier Unit

Carrier is a great product. Our first unit lasted 20 years.


Verified purchase

great product

WORKS GREAT!


Verified purchase

Comfort™ 16 Air Conditioner Review

So far, so good. Knock on wood.


Verified purchase

Carrier AC unit

Nothing specific.


Documents

Brochure

Carrier AC Comparison Consumer Brochure

Comfort Series Air Conditioners w/ Puron Advance Consumer Brochure

Owner's Manual

Homeowner's Manual for Split System Air Conditioners Using R-454B Refrigerant

Warranty Card

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Comfort 16 Air Conditioner?

Find a local expert

Answers from experienced experts.

Find a local Carrier dealer who will listen to your needs, identify the best approach and create a tailored solution that’s right for you