33CSCNACHP-01 and 33CSCNACHP-FC Comfort™ Pro Non-Programmable Commercial Thermostat
Comfort™ Pro Non-Programmable Commercial Thermostat
Non-mercury, non-lead based electronic controls built into slim plastic enclosure
2-Stage heat/2-stage cool with auxiliary heat (air conditioning, heat pump, and water source heat pump units)
English/metric unit selection
Proportional integral control of heating and cooling stages
Remote sensing and averaging
Keypad lockout security with passcode protection
24 vac or battery powered user configured settings are stored for an unlimited period of time
Expanded backlit display features mode and equipment status, and outdoor-air temperature
Hospitality mode — display user set
Point in place of actual temperature
Random start
| Specification | Details |
| Dimensions | 5.2-in x 5.2-in x 1.2-in |
| Appearance | White plastic with grey trim, smooth cover |
| Weight | Approx. 0.5 lbs |
| Power Requirements | 24 vac, 50/60 Hz, or AA batteries |
| Environmental Range | 32°F to 104°F operational, -40°F to 135°F storage |
| Humidity | 0–95% RH, non-condensing |
| Agency Approvals | FCC Part 15, Subpart J compliant, CE mark approval |
| Electrical Characteristics | Inputs: 24 vac, 50/60 Hz, 3 va Outputs: Min. load = 1,000 ohms, Max load = 2.0 A, 50% power factor (pf) inductive, Nominal Load Capacity = 1.5 amps |
| Temperature Control | The thermostat uses proportional integral calculation to determine the number of stages required for heating or cooling (and fan speed for fan coil units) to provide accurate temperature control. |
Product Data
33CSCNACHP-01 and 33CSCNACHP-FC Comfort™ Pro Non-Programmable Commercial Thermostat