Gemini® Select 38RC Air-Cooled Outdoor Condensing Unit

Gemini® Select Air-Cooled Outdoor Condensing Unit

Technical Specifications

At a glance

Compressor Type

Scroll

Refrigerant

R-32

Type

Condensing Unit

Capacity

25 - 60 Tons

Features

Performance Features
 

Condensing unit EERs up to 12.95 and IEER up to 18.35 

Unit performance rated in accordance with AHRI Standard 365 

Full capacity range dual-circuit units (025-60 sizes), single-circuit units (025-050 sizes) 

Hermetic scroll compressors with option for digital compressor for superior part-load performance 

Novation® microchannel heat exchanger (MCHX) condenser coils with option for E-coated Novation condenser coils and Aluminum Cooper with or without E-coat 

Compressor with neoprene isolators and oil heater(s)

 

Reliability Features
 

Galvanized steel cabinet, bonderized and finished with baked enamel, 100-hour salt-spray test 

High and low-pressure protection 

Compressor overload protection 

Loss of charge and low suction superheat protection 

Self-contained 24V CCN (Carrier Comfort Network) controls including transformer 

Low ambient head pressure control 

UL, CSA, and ETL approved

 

Maintenance Features
 

Oil-level sight glass, filter driers, liquid line solenoid valve 

Access panel accessibility to compressor and control box 

Compressor suction service valves and liquid shutoff valves

 

Installation Features
 

Shipped with nitrogen holding charge 

On-the-ground or rooftop installation 

24V control circuit transformer permits quick, easy wiring of thermostats

 

Standard Warranty
 

One-year parts only compressor

One year parts only on all other parts

Extended warranty packages available

Options

Factory-Installed Options
 

Condenser coil options: Microchannel: Non-coated, E-coated, Aluminium fins/Copper tube: Non-coated, E-coated

Single-circuit (sizes 025-050), dual-circuit (sizes 025-060)

Non-fused disconnect

Low sound fans

Long line length check valves

High SCCR

Variable Speed Fans (Greenspeed) including low ambient control

PIC6 graphic display

BACNet IP or MSTP

Energy management module

Digital compressor

 

Field-Installed Accessories
 

Long line length check valves

Energy management module

BACnet translator control

LON translator control

Physical Data

SizeWeight (lb/kg)Weight (lb/kg)Length
(in/mm)
Width
(in/mm)
Height
(in/mm)
MCHXAlCu
38RCS0251223/5551295/58789/224144/102178/1994
38RCS0271338/6071428/64889/224144/102178/1994
38RCS0301372/6221461/66389/224144/102178/1994
38RCS0402023/9182168/98389/224144/102178/1994
38RCS0502080/9432259/102589/224196/234078/1994
38RCD0251223/5551295/58789/224196/234078/1994
38RCD0271338/6071428/64889/224196/234078/1994
38RCD0301372/6221461/66389/224196/234078/1994
38RCD0402149/9752294/104189/224196/234078/1994
38RCD0502223/10082402/109089/224196/234078/1994
38RCD0602325/10552403/109089/224196/234078/1994

Documents

Accessory and Kit Data

Low Sound Compressor Blanket Accessory for 30MPA,MPW017-080, 30RC010-060, 38RCD025-060, 38RCS025-050

Energy Management Module Accessory for 30RC 010-060, 30MP 017-080, 38RC 020-060

Vibration Isolation Accessory for 38RCD 025-060, 38RCS 025-050, 09RCM 050-060, 09RCS 020-035 30MPA 021-080, 30MPE, 30MPW 017-080 30RC 010-060

Greenspeed® Variable Speed Fan Control for 30RC 020-060, 38RCS 025-050, 38RCD 025-060

Controls

38RCS025-050, 38RCD025-150 Start-Up, Operation, Service and Controls Troubleshooting for Gemini™ Select Commercial Air-Cooled Condensing Units, 50/60 Hz

Guide Specifications

38RC Guide Specifications, 25 to 130 Nominal Tons (88 to 457 Nominal kW)

Installation

38RCS025-050, 38RCD025-150 Gemini™ Select Air-Cooled Outdoor Condensing Units with R-32 Refrigerant, 50/60 Hz

Product Data

38RCS025-050, 38RCD025-130 Gemini™ Select Commercial Air-Cooled Condensing Units with R-32, 60 Hz, 25 to 130 Nominal Tons (88 to 457 Nominal kW)

REVIT and 3D DRW Files

38RC Revit Drawings for Smartsheet

38RC Dual Circuit, 25T Revit Files

38RC Dual Circuit, 27T Revit Files

38RC Dual Circuit, 40T Revit Files

38RC Dual Circuit, 50T Revit Files

38RC Dual Circuit, 60T Revit Files

38RC Single Circuit, 25T Revit Files

38RC Single Circuit, 27T Revit Files

38RC Single Circuit, 30T Revit Files

38RC Single Circuit, 40T Revit Files

38RC Single Circuit, 50T Revit Files

38RC Single Circuit, 60T Revit Files

Need assistance? Ask Carrier.

Get in touch