Gemini® Single Circuit Commercial Split-System

Technical Specifications

At a glance

Compressor Type

Scroll

Refrigerant

R-454B

Type

Condensing Unit

Matched Air Handler(s)

40RLS/Q/A

Capacity

6 - 10 Tons

Features

Performance Features
 

38AXZ offers three cooling stages with IEERs up to 15.5

ASHRAE 90.1 Efficiency Compliant

Standard crankcase heater

Compressor vibration isolation

Low ambient temperature control

Unit performance certified in accordance with ARI standard 340/360

 

Reliability Features
 

High and low-pressure switches

Anti-short cycling protection

Prepainted, galvanized steel cabinets that passes 500-hour salt-spray test

Compressor overload protection

Scroll compressor

E-Coat coil protection

UL or UL Canada registered

 

Installation Features
 

Shipped with Puron (R-454B) refrigerant partial charge

Single-piece design

Perimeter base rail with forklift slots and lifting holes facilitates rigging

Suitable for mounting on the ground or the rooftop

24V control circuit transformer permits quick, easy wiring of thermostats

 

Maintenance Features
 

Comfort Alert™ diagnostic board

Powered and non-powered 115-v convenience outlet

Compressor access panel with easy grip handle

Easy starting, no-strip screw feature

Non-fused disconnect switch

Works with 40RL A2L onboard dissipation system to maintain occupant safety

 

Standard Limited Warranty
 

5 years parts only on compressor

One year parts only on all other parts

Options

Factory-Installed Options
 

Non-fused Disconnect

Premium, E-coated condenser coil

Convenience outlet (powered or un-powered)

Low ambient temperature control

 

Field-Installed Accessories
 

Low ambient temperature control

Louvered hail guard

Programmable thermostats

Physical Data

UnitCooling StagesNominal Capacity
(tons)
Net Cooling Capacity
(MBH)
Total Power
(kW)
EERIEER
38AXZ07/40RLA072670.05.812.015.5
38AXZ08/40RLA0827.592.08.211.215.5
38AXZ12/40RLA12210117.010.411.215.5
38AXZ14/40RLA14212.5135.012.311.015.5
38AXZ16/40RLA16215184.016.711.014.3
38AXZ25/40RLA25220240.022.610.613.6

 

AHRI = Air-Conditioning, Heating and Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
IEER = Integrated Energy Efficiency Ratio

NOTES

  1. Rated in accordance with ARI Standard 340/360.
  2. Ratings are based on:  
    • Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
  3. All units comply with ASHRAE 90.1 Energy Standard.
  4. All units comply with US Energy Policy Act (2005).

Documents

Guide Specifications

38AXZ,AXD Guide Specifications, 6 to 25 Tons

Installation

38AX**07-14 Air-Cooled Condensing Units with Puron Advance™ (R-454B) Refrigerant

38AX*16/25/28 Air-Cooled Condensing Units with Puron Advance™ (R-454B) Refrigerant

Product Data

38AXZ, AXD 07-28 Single and Dual Circuit Condensing Units with Puron Advance™ R-454B Refrigerant, 6 to 25 Tons

REVIT and 3D DRW Files

38AXZ Single Circuit, Family REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need assistance? Ask Carrier.

Get in touch