38AXQ Guide Specifications, 6 to 20 Nominal Tons
Gemini® 38AXQ Split-System Heat Pump
Compressor Type
ScrollRefrigerant
R-454BType
Heat PumpMatched Air Handler(s)
40RLS/Q/ACapacity
6 - 20 Tons38AXQ offers up to three cooling stages with IEERs up to 15.3 and COP up to 3.5
ASHRAE 90.1 Efficiency Compliant
Standard crankcase heater
Compressor vibration isolation
Low ambient temperature control
Unit performance certified in accordance with ARI standard 340/360
High and low-pressure switches
Anti-short cycling protection
Prepainted, galvanized steel cabinets that passes 500-hour salt-spray test
Compressor overload protection
Scroll compressor
E-Coat coil protection
UL or UL Canada registered
Shipped with Puron Advance (R-454B) refrigerant partial charge
Single-piece design
Perimeter base rail with forklift slots and lifting holes facilitates rigging
Suitable for mounting on the ground or the rooftop
24V control circuit transformer permits quick, easy wiring of thermostats
Comfort Alert™ diagnostic board
Powered and non-powered 115-v convenience outlet
Compressor access panel with easy grip handle
Easy starting, no-strip screw feature
Non-fused disconnect switch
Works with 40RLQ A2L onboard dissipation system to maintain occupant safety
5 years parts only on compressor
One year parts only on all other parts
Non-fused Disconnect
Premium, E-coated condenser coil
Convenience outlet (powered or un-powered)
Low ambient temperature control
Low ambient temperature control
Louvered hail guard
Programmable thermostats
| Unit | Cooling Stages | Nominal Capacity (Tons) | Net Cooling Capacity (MBH) | Total Power (kW) | EER | IEER |
| 38AXQ07 / 40RLQ07 | 2 | 6 | 70.0 | 6.0 | 11.7 | 15.3 |
| 38AXQ08 / 40RLQ08 | 2 | 7.5 | 92.0 | 8.2 | 11.2 | 15.3 |
| 38AXQ12 / 40RLQ12 | 2 | 10 | 112.0 | 10.2 | 11.0 | 15.3 |
| 38AXQ16 / 40RLQ16 | 3 | 15 | 178.0 | 16.8 | 10.6 | 13.5 |
| 38AXQ25 / 40RLQ25 | 3 | 20 | 240.0 | 23.8 | 10.1 | 13.4 |
| Unit | Heating Stages | Nominal Capacity (Tons) | Net Cooling Capacity (MBH) | Total Power (kW) | COP |
| 38AXQ07 / 40RLQ07 | 1 | 6 | 66.0 | 5.7 | 3.40 |
| 38AXQ08 / 40RLQ08 | 1 | 7.5 | 88.0 | 7.4 | 3.50 |
| 38AXQ12 / 40RLQ12 | 1 | 10 | 112.0 | 9.7 | 3.40 |
| 38AXQ16 / 40RLQ16 | 1 | 15 | 178.0 | 14.9 | 3.50 |
| 38AXQ25 / 40RLQ25 | 1 | 20 | 214.0 | 18.4 | 3.40 |
| Unit | Heating Stages | Nominal Capacity (Tons) | Net Cooling Capacity (MBH) | Total Power (kW) | COP |
| 38AXQ07 / 40RLQ07 | 1 | 6 | 39.0 | 4.8 | 2.40 |
| 38AXQ08 / 40RLQ08 | 1 | 7.5 | 54.0 | 6.6 | 2.40 |
| 38AXQ12 / 40RLQ12 | 1 | 10 | 69.0 | 8.4 | 2.40 |
| 38AXQ16 / 40RLQ16 | 1 | 15 | 108.0 | 13.2 | 2.40 |
| 38AXQ25 / 40RLQ25 | 1 | 20 | 130.0 | 16.6 | 2.30 |
AHRI = Air-Conditioning, Heating and Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
IEER = Integrated Energy Efficiency Ratio
COP = Coefficient of Performance
NOTES
Guide Specifications
38AXQ Guide Specifications, 6 to 20 Nominal Tons
Installation
38AXQ*07-12 Gemini™ Heat Pump Condensing Units with Puron Advance™ (R-454B) Refrigerant
38AXQ*16-25 Gemini™ Heat Pump Condensing Units with Puron Advance™ (R-454B) Refrigerant
Product Data
38AXQ07-25 60 Hz Heat Pump Outdoor Unit Split System with Puron Advance™ (R-454B) Refrigerant