Gemini® Single-Stage Commercial Split-System 38AUZ

Gemini® Single-Stage Commercial Split-System

38AUZ

Customized cooling solutions that deliver efficiency, reliability, and superior indoor air quality.

Overview

The Carrier Gemini® Single-Stage Commercial Split-System combines energy-efficient cooling and exceptional HVAC performance to meet the needs of demanding commercial environments. Powered by Puron® refrigerant and engineered to meet ASHRAE 90.1 standards, this system offers consistent climate control while promoting sustainability. Packed with installation flexibility, advanced reliability features, and user-friendly maintenance options, the 38AUZ delivers unmatched value and HVAC solutions tailored to your business.

  • AHRI 340/360
  • UL Listed
  • ETL Listed

Features

At a glance

Compressor Type

Cooling Only

Refrigerant

R-410A

Type

Condensing Unit

Capacity

6 - 20 Tons

Matched Air Handler(s)

40RUA, 40RUQ, 40RUS

Alt Text Alt Text

Discover Gemini® 38AUZ HVAC system with energy-efficient cooling, flexible installation and reliable performance for sustainable, high-quality climate control.

Documents

Accessory and Kit Data

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

CALOWAMB018A00 - CALOWAMB029A00, CALOWAMB037A00 - CALOWAMB042A00 Motormaster® I Head Pressure Controller Accessory for Split System Condensing Units 15 and 20 Tons

Hail Guard Accessory for Split Systems Heat Pump and Condensing Units 15 and 20 Tons CALVHLGD008A00, CALVHLGD009A00

CALOWAMB004A00-CALOWAMB006A00, CALOWAMB009A00, CALOWAMB030A00-CALOWAMB036A00 Split Systems Accessory Motormaster I Head Pressure Controller 6 to 12.5 Tons

33WIFISTAT43 Wi-Fi Thermostat

Hail Guard Accessory for Split Systems Heat Pump and Air Conditioning Condensing Units (6-12.5 Ton Cooling, 6-10 Ton Heat Pump)

Brochure

Gemini™ 38AU / 40RU Split System Air Conditioners and Heat Pumps Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

Configuration

33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x

Guide Specifications

38AUZ / 38AUD Guide Specifications, 6 to 20 Nominal Tons

38AUZ/38AUD Guide Specifications, 21 to 88 kW (6 to 25 Tons), 50 Hz

Installation

Refrigerant Holding Charge Notification, 38AUZ/38AUD Air-Cooled Condensing units, 6 to 20 Nominal Tons

Indoor Fan Rated Airflow (cfm) Data Supplement 38AU/38AUQ/40RU/40RUQ Split Systems 6 to 20 Nominal Tons

Installation Summary Chart for 6 to 12.5 Ton Condensing Units, 6, 7.5 and 10 Ton Heat Pump Units

38AUZ/AUQ12 Air Cooled Condensing Units and Heat Pump Condensing Units with Puron (R-410A) Refrigerant, Size 12, Electrical Data Supplement

38AU 07-14 Gemini Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 16-28 Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 07-14 Air-Cooled Condensing Units 50 Hz with Puron (R-410A) Refrigerant

Product Data

38AUZ/38AUD 07-25 Commercial Split Systems Air Conditioning Condensing Units, 6 to 20 Tons

38AUZ/38AUD 07-28 Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 21 kW to 88 kW (6 to 25 Nominal Tons), 50 Hz Units

REVIT and 3D DRW Files

38AUZ Packaged Air Cooled Condenser Units, Single Circuit, Family REVIT Files

Submittal

38AUZ/D 50Hz Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, Sizes: 07 to 25 (18.3 to 59.2kW)

38AUZ/D 07-28 Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, 60 Hz

Warranty Card

Limited Warranty for Commercial Air Conditioning Condensing Unit with Puron Refrigerant

Limited Warranty for Light Commercial Equipment

Accessory and Kit Data

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

CALOWAMB018A00 - CALOWAMB029A00, CALOWAMB037A00 - CALOWAMB042A00 Motormaster® I Head Pressure Controller Accessory for Split System Condensing Units 15 and 20 Tons

Hail Guard Accessory for Split Systems Heat Pump and Condensing Units 15 and 20 Tons CALVHLGD008A00, CALVHLGD009A00

CALOWAMB004A00-CALOWAMB006A00, CALOWAMB009A00, CALOWAMB030A00-CALOWAMB036A00 Split Systems Accessory Motormaster I Head Pressure Controller 6 to 12.5 Tons

33WIFISTAT43 Wi-Fi Thermostat

Hail Guard Accessory for Split Systems Heat Pump and Air Conditioning Condensing Units (6-12.5 Ton Cooling, 6-10 Ton Heat Pump)

Brochure

Gemini™ 38AU / 40RU Split System Air Conditioners and Heat Pumps Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

Configuration

33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x

Guide Specifications

38AUZ / 38AUD Guide Specifications, 6 to 20 Nominal Tons

38AUZ/38AUD Guide Specifications, 21 to 88 kW (6 to 25 Tons), 50 Hz

Installation

Refrigerant Holding Charge Notification, 38AUZ/38AUD Air-Cooled Condensing units, 6 to 20 Nominal Tons

Indoor Fan Rated Airflow (cfm) Data Supplement 38AU/38AUQ/40RU/40RUQ Split Systems 6 to 20 Nominal Tons

Installation Summary Chart for 6 to 12.5 Ton Condensing Units, 6, 7.5 and 10 Ton Heat Pump Units

38AUZ/AUQ12 Air Cooled Condensing Units and Heat Pump Condensing Units with Puron (R-410A) Refrigerant, Size 12, Electrical Data Supplement

38AU 07-14 Gemini Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 16-28 Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 07-14 Air-Cooled Condensing Units 50 Hz with Puron (R-410A) Refrigerant

Product Data

38AUZ/38AUD 07-25 Commercial Split Systems Air Conditioning Condensing Units, 6 to 20 Tons

38AUZ/38AUD 07-28 Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 21 kW to 88 kW (6 to 25 Nominal Tons), 50 Hz Units

REVIT and 3D DRW Files

38AUZ Packaged Air Cooled Condenser Units, Single Circuit, Family REVIT Files

Submittal

38AUZ/D 50Hz Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, Sizes: 07 to 25 (18.3 to 59.2kW)

38AUZ/D 07-28 Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, 60 Hz

Warranty Card

Limited Warranty for Commercial Air Conditioning Condensing Unit with Puron Refrigerant

Limited Warranty for Light Commercial Equipment

Need assistance?

Find an expert

Connect with our nationwide network of trusted experts.

Carrier experts provide solutions that blend reliability with advanced technology to help ensure systems perform seamlessly, minimizing maintenance and maximizing peace of mind.