Gemini® Select Air-Cooled Condensing Units 38AP

Gemini® 38AP Select Air-Cooled Condensing Unit

Technical Specifications

At a glance

Compressor Type

Scroll

Refrigerant

R-410A

Type

Condensing Unit

Capacity

25 - 130 Tons

Features

Performance Features
 

Condensing unit EERs up to 11.5 and IPLV up to 16.2

Unit performance rated in accordance with AHRI Standard 365

Full capacity range dual-circuit units (025-130 sizes), single-circuit units (025-065 sizes)

Hermetic scroll compressors with option for digital compressor for superior part-load performance

Novation® microchannel heat exchanger (MCHX) condenser coils with option for E-coated Novation condenser coils

Compressor with neoprene isolators and oil heater(s)

 

Reliability Features
 

Galvanized steel cabinet, bonderized and finished with baked enamel, 500-hour salt-spray test

High and low-pressure protection

Compressor overload protection

Loss of charge and low suction superheat protection

Self contained 24V CCN (Carrier Comfort Network) controls including transformer

Low ambient head pressure control

UL, CSA, and ETL approved

 

Maintenance Features
 

Oil-level sight glass, filter driers, liquid line solenoid valve

Access panel accessibility to compressor and control box

Compressor suction service valves and liquid shutoff valves

 

Installation Features
 

Shipped with nitrogen holding charge

On-the-ground or rooftop installation

24V control circuit transformer permits quick, easy wiring of thermostats

 

Standard Warranty
 

One-year parts only compressor

One year parts only on all other parts

Extended warranty packages available

Options

Factory-Installed Options
 

Novation® microchannel heat exchanger (MCHX) coils: Non-coated, E-coated

Single-circuit (sizes 025-065), dual-circuit (sizes 025-130)

Non-fused disconnect

Low sound fans

Long line length check valves

High SCCR

Motormaster® V low ambient control

ComfortLink controls with scrolling marquee display module

Energy management module

Digital compressor

 

Field-Installed Accessories
 

Long line length check valves

Energy management module

Navigator display

TouchPilot display

BACnet translator control

LON translator control

Physical Specifications

Capacity Ratings
 
ProductSize60Hz50Hz
Capacity
Nominal Tons
Capacity
Nominal kW
EERIPLVCapacity
Nominal Tons
Capacity
Nominal kW
EERIPLV
38APS02524.08811.014.4217311.014.4
38APS02726.69510.914.7237910.914.7
38APS03031.110510.814.3258810.814.3
38APS04039.814111.516.23311711.516.2
38APS05048.116910.815.04214610.815.0
38APS06559.622811.115.15419011.115.1
38APD02524.08811.013.1217311.013.1
38APD02726.69510.914.0237910.914.0
38APD03031.110510.812.8258810.812.8
38APD04039.213711.515.33311711.515.3
38APD05050.017611.114.94214611.114.9
38APD06058.321111.014.55019011.014.5
38APD07067.324611.015.75820511.015.7
38APD08078.0328111.115.66723411.315.3
38APD09087.431611.315.37526411.315.3
38APD10096.035111.115.08329311.115.0
38APD115110.440411.115.29633711.115.2
38APD130125.145711.115.210838111.115.2
 
 
Weights and Dimensions
 

Product

Size

Operating Weight
(lbs)
Dimensions (in)
LengthWidthHeight
38APS0251077894161
38APS0271240894174
38APS0301246894174
38APS0401968938973
38APS0501977938973
38APS06525611118973
38APD0251095894161
38APD0271258894174
38APD0301264894174
38APD0402094938973
38APD0502120938973
38APD0602227938973
38APD07024501118973
38APD08026101528973
38APD09028351528973
38APD10028441528973
38APD11532111928973
38APD13033531928973

 

EER = Energy Efficiency Ratio 

IPLV = Integrated Part Load Value

 

NOTES

  1. Unit performance is rated in accordance with ARI (Air Conditioning and Refrigeration Institute) Standard 365.
  2. Ratings are based on 45°F (7.2°C) saturated suction temperature and 95°F (35°C) outside-air temperature, and include suction line losses

Documents

Accessory and Kit Data

Long Line Check Valve Accessory for 38APS025-065,38APD025-130 50/60 Hz

Security Grille/Hail Guard Accessory for 09DPM065-130, 30RAP070-150, 38APD070-130, 38APS065

Ground-Fault Interrupter Convenience Outlet Accessory for 30RAP010-150, 38APS025-065, 38APD025-130

Sound Reduction Kit Accessory for 09DPS018-030, 09DPM035-130, 38APS025-065,38APD025-130 50/60 Hz

Wind Baffle Accessory for 09DPS018-030, 09DPM035-130, 30RAP010-150, 38APD025-130, 38APS025-065

Security Grille/Hail Guard Accessory for 30RAP010-060, 09DPS018-030, 09DPM035-060, 38APS025-050, 38APD025-060

Energy Management Module (EMM) Accessory for 30MP015-071, 30RAP011-150, 38APD025-130, 38APS025-065, 50/60 Hz

Motormaster® V Electronic Control Low Ambient Operation Accessory for 30RAP018-150, 38APD025-130, 38APS025-065

Low Sound Compressor Blanket Accessory for 30MPA,MPW016-071, 30RAP011-150, 38APD025-130, 38APS025-065

Motormaster® Electronic Control Low Ambient Operation Accessory for 30RAP 010-150, 38APD 025-130, 38APS 025-065, 09DPS/DPM 018-130

Brochure

Gemini® Select 38AP Commercial Condensing Units

Controls

38APS025-065,38APD025-130 Start-Up, Operation, Service and Controls Troubleshooting for Gemini™ Select Commercial Air-Cooled Condensing Units with ComfortLink Version 8.X Controls 50/60 Hz

Guide Specifications

38APS,APD Guide Specifications, 25 to 130 Nominal Tons (88 to 457 Nominal kW)

Installation

38APS025-065, 38APD025-130 Gemini™ Select Air-Cooled Condensing Units with Puron® Refrigerant (R-410A) 50/60 Hz

Press Release

Carrier Corp. Introduces New Gemini Select Split Systems with Non-Ozone Depleting Puron Refrigerant: Exceeding ASHRAE 90.1 Standards

Carrier Corp. Introduces New Gemini Select Split Systems with Non-Ozone Depleting Puron Refrigerant: Exceeding ASHRAE 90.1 Standards

Product Data

38APS025-065,38APD025-130 Gemini™ Select Commercial Air-Cooled Condensing Units with Puron® Refrigerant (R-410A) 50/60 Hz, 25 to 130 Nominal Tons (88 to 457 Nominal kW)

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert