Carrier® Dedicated Outdoor Air Unit 62X

Carrier® 62X Dedicated Outdoor Air System

Technical Specifications

At a glance

Type

100% Dedicated Outdoor Air, Air-Cooled Cooling Only

Refrigerant

R-454B

Capacity Range

3 - 55 Tons

Airflow Range

350 - 15,000 CFM

Features

Performance Features
 

Puron Advance (R-454B) refrigerant meets and exceeds EPA’s new Low GWP requirements

High-efficiency scroll compressors on lag circuit

Variable speed compressor on lead circuit

Direct drive plenum fans

TXV (thermostatic expansion valve) refrigerant metering device for each circuit

Cooling operation range from 55 F to 115 F ambient

24-v control circuit

Rubber fan vibration isolators

2-in. double wall construction with an R-13 rating

Sloped, insulated, stainless steel condensate pan

Dual filter rank assembly with 2-in. or 4-in. pre-filter

Direct drive motors

High-efficiency 1 HP and larger motors meet EPACT (Energy Policy Act)

Two-position outside air damper (100% outdoor air units)

Easy to use factory installed EQT display

Factory installed DOAS Microprocessor Controller

Occupancy schedule

Service diagnostics

Alarms and alert history

Short-cycle compressor protection

Supports communications with BACnet™ MS/TP

 

Reliability Features
 

Dual electrically and mechanically independent refrigeration circuits (unit sizes 10-55)

Crankcase heaters

Compressor protection includes high and low pressure switches

Phase/voltage monitor

Liquid line filter driers

Circuit breaker protection for all power components

Pre-painted, galvanized steel cabinet with baked enamel finish which meets ASTM (American Society of Testing and Materials) B117 salt spray resistance

Condenser-fan motors are open drip proof, with internal protection

Tested in accordance with UL Standard 60335-2-40

Listed by ETL and ETL, Canada

 

Maintenance Features
 

Large hinged service access doors

Easy to access filter rack

 

Installation Features
 

Single point electrical service entry through unit bottom or side

Rigging openings in base rail

 

Standard Warranty
 

One-year parts

 

 

Options

Factory-Installed Options
 

Multiple cabinet sizes

High Efficiency Fans: Optional ECM, Spring vibration isolation on ODP or TEFC fan motor assemblies, Backward incline or airfoil direct drive supply and exhaust fans, Optional duct pressure control, Optional airflow monitoring station control

Gas Heat assembly: Natural gas or propane, Stainless steel heat exchanger, Induced draft combustion, Up to four stage control, Up to 10:1 turndown, modulating control, Up to 1200 MBH input, Up to 160˚F temperature rise

Electric Heat: Up to four stage control, Available SCR control, Up to 120 kw

Hot water heat: Modulating control

Energy conservation wheel options: Multiple wheel sizes, Wheel VFD (variable frequency drive) defrost control, Wheel bypass

Electrical options: Convenience outlet, Non-Fused disconnect switch

Reheat options: Modulating hot gas reheat, Lead or dual circuit hot gas reheat, Dual circuit reheat system with liquid subcooling reheat on all circuits, Standard or high-efficiency condenser

Filter options: 2-in. MERV 8, 4-in. MERV 8, 4-in. MERV 11, 4-in. MERV 13

Harsh environment protection with 10,000 hour salt spray rated coating

 

Field-Installed Accessories
 

Convenient roof curbs for placement versatility.

ZS sensors to extend monitoring capabilities.

Replacement filter kits

Physical Data

Cabinet SizeABCCLCXLDDXL
Cooling Capacity without ERV (Tons)3-83-1810-3510-3510-3520-4020-55
Airflow Range without ERV (CFM)350-2595350-5500840-8800840-8800840-88002000-145002000-15000
Cooling Capacity with ERV (Tons)3-53-127-257-257-2520-3520-35
Airflow Range with ERV (CFM)350-2000840-48001200-75001200-75001200-75003500-140003500-14000
Gas Heat Capacity (MBH)75-10075-20075-300350-400400-800100-400400-1200
Electric Heat Capacity (kW)5-305-1005-100--5-1205-120

Documents

Accessory and Kit Data

Roof Curb Accessory for 62X03-35 Dedicated Vertical or Horizontal Outdoor Air Unit with Optional Energy Wheel

Brochure

A World of Comfort 2025 - Brochure

Factory Installed Liquid Subcooling Reheat (LSRH) for Carrier’s 62X Air-Cooled DOAS Units

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Huntsville Aquatic Center

Pickering Manor Senior Living Community

Controls

62X 03-55 Controls, Operation, and Start-Up for Design Series (Revision J) Controls Dedicated Outdoor Air Unit

Guide Specifications

62X Guide Specifications, 3 to 55 Nominal Tons

Installation

62X03-55 Dedicated Vertical or Horizontal Outdoor Air Unit with Optional Energy Wheel

Press Release

Press Release - Carrier Introduces 62X Dedicated Outdoor Air System

Product Data

62X03-55 Dedicated Outdoor Air Unit Air Cooled Cooling/Dehumidification Optional Heat, Energy Recovery, 3 to 55 Nominal Tons

REVIT and 3D DRW Files

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet ABCD, with Exhaust

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet ABCD, with No Exhaust

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet BCDXL, with Exhaust

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet BCDXL, with No Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet ABCD, with Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet ABCD, with No Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet BCDXL, with Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet BCDXL, with No Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet ABCD, with Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet ABCD, with No Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet BCDXL, with Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet BCDXL, with No Exhaust

62X 10-35 Family REVIT Files, Gas Heat, Cabinet CL, with No Exhaust

62X 10-35 Family REVIT Files, Gas Heat, Cabinet CL, with Exhaust

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert