WeatherMaster® Single-Packaged Rooftop Units 48P

WeatherMaster® 48P Single-Packaged Rooftop Unit

Technical Specifications

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-410A

Capacity Range

30 - 100 Tons

Efficiency (EER/IEER)

10.6, 12.7

Features

Performance Features
 

Multiple high-efficiency scroll compressors include a crankcase heater and vibration isolation

Up to 8 steps of cooling capacity control with intertwined evaporator coils for full-face active operation at part-load conditions

Cooling operating range from 32 to 115 F ambient (down to -20 F with accessory Motormaster® V control)

ComfortLink™ control includes: easy to use scrolling marquee display, service diagnostics, run test capabilities, demand limit capability, compressor reverse rotation protection, and BACnet communication option.

Tested in accordance with UL Standard 1995 and listed by ETL and ETL, Canada

Meet or exceed the EER requirements of ASHRAE Standard 90.1, rated in accordance with ARI Standard 340/360

California Energy Commission Title 24 Compliant

 

Reliability Features
 

Dual electrically and mechanically independent refrigerant circuits, with coil frost protection, liquid line filter driers, and crankcase heaters standard on all models

Compressor protection includes high and low pressure transducers with safety cutouts

Circuit breaker protection for all power components

Cabinet made of pre-painted, galvanized steel with baked enamel finish, which meets ASTM B117 salt spray resistance test

Condenser-fan motors are totally enclosed with internal protection

Direct spark ignition, Alumagard Coated Turbo-tubular heat exchangers, and induced draft combination provide for safety and reliability

Reliable Integrated Gas Unit Controller (IGC) provides system evaluation & troubleshooting via on-board LED and two stage gas valves with redundant 100% shutoff

 

Installation Features
 

Shipped with R-410A refrigerant charge

Single point electrical service entry, through unit bottom or side

Lifting lugs

Factory-installed pivoting outside air hoods

 

Maintenance Features
 

Large hinged service access doors

On-board diagnostics include refrigerant pressure sensors

Double wall design available

 

Standard Limited Warranty
 

3 years parts only on Novation™ condenser coil

5 years parts only, non pro-rated, on heat exchanger

One year parts only on all other parts

 

 

Options

Factory-Installed Options
 

Low or high gas heat options include: Aluminized steel heat exchange, Stainless steel heat exchanger, Stainless steel heat exchanger with staged gas discharge air temperature control, Stainless steel heat exchanger with modulating gas discharge air temperature control

Extended chassis for an auxiliary coil

Double wall construction

2-in. pleated filters with 4-in. field convertible filter rack

Bag or cartridge filters (sizes 030-070 only)

Outdoor air CFM station

Manual outside air self-closing damper

Modulating integrated economizer damper

Modulating integrated ultra-low leak economizer damper

Barometric relief

Non-modulating power exhaust (CV units only)

Modulating power exhaust with building pressure sensor

Alternate high-capacity evaporator coil (all sizes except 035)

High capacity power exhaust with VFD (sizes 075-100 only)

Return fan with VFD (sizes 075-100 only)

Condenser and evaporator options include: All-aluminum Novation condenser and Al/Cu evaporator, E-coat all-aluminum Novation condenser and Al/Cu evaporator

Hot gas bypass

Controls input expansion board

Bypass on indoor fan motor VFD

GFI (ground fault interrupter) convenience outlet (powered)

Power terminal block

Non-fused disconnect

Airfoil supply fan (sizes 075-100 only)

Low outdoor sound

Low ambient control

65 kA SCCR (460V) or 25 kA SCCR (575V)

Digital compressor

BACnet communication

Replaceable core filter drier

Security grille (sizes 070-100 only)

Humidi-MiZer™ adaptive dehumidification system.

 

Field-Installed Accessories
 

Liquid propane (LP) conversion kit (sizes 030-070 only)

2-in. and 4-in. filter kits

CO2 space sensor

Outdoor or return humidity sensor (enthalpy)

Condenser coil hail guard assembly

Controls input expansion board

Navigator™ display

Return air CO2 sensor

Smoke detector

Filter switch

Fan status switch

T55 temperature sensor

T56 temperature sensor

Space temperature sensor with CO2 override

Space temperature sensor set point and CO2 override

BACnet Communication module

MODBUS Carrier translator

LonWorks Carrier translator

System Pilot™ interface

Touch Pilot™ interface

14-in. roof curb

Motormaster V control

Compressor sound blankets

Documents

Accessory and Kit Data

Controls Expansion Module (CEM) Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz

Return Smoke Detectors Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N 75 to 105 Ton

Low Ambient Operation Motormaster® V Control Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz

Hail Guard Package Accessory for 48/50P2,P3,P4,P5040-060

Humidity Sensor Accessory for Enthalpy Control for 48/50LC, 48/50A, 48/50P, 48/50N, 48/50Z

Compressor Sound Blanket Accessory for 48/50A, 48/50N, 48/50P

CO2 Sensor Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105, 48/50N

Plugged Filter Indicator Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105

Brochure

20-Ton-Plus Single-Packaged Rooftop Units

Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units

Humidi-MiZer® Adaptive Dehumidification System

A World of Comfort 2025 - Brochure

Packaged Rooftop Units - Staged Air Volume (SAV) System

Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units

A World of Comfort 2025 - Brochure (Printer Version)

Controls

48/50P030-100 Start-Up, Operation, Service, and Controls Troubleshooting for Weathermaster® Single Package Large Rooftop Units with ComfortLink Version 9.X Controls

Guide Specifications

48P2, 48P3, 48P4, 48P5, 48P6, 48P7, 48P8, 48P9 Guide Specifications, 30 to 100 Tons, Nominal

Installation

48P030-100 Weathermaster® Single Package Gas Heating and Electric Cooling Units with Direct Spark Ignition and ComfortLink Controls

48P030-100 Weathermaster® Single Package Gas Heating and Electric Cooling Units with Direct Spark Ignition and ComfortLink Controls

Presentation

Carrier Weather Series Applied Rooftop Units - Expo 2019 Video

Press Release

Carrier Corp. Introduces New WeatherMaster® Rooftop Series Units with Non-Ozone Depleting Puron Refrigerant

Carrier Corp. Introduces New WeatherMaster Rooftop Series Units with Non-Ozone Depleting Puron Refrigerant

Press Release - Carrier Introduces New Rooftop Units to Meet Efficiency Standards

Product Data

48/50P2,P3,P4,P5,P6,P7,P8,P9 030-100 Single-Package Gas Heating/Electric Cooling Rooftop Units and Electric Cooling Rooftop Units with Optional Electric Heat

REVIT and 3D DRW Files

48P030-100 Family REVIT Files

Warranty Card

Warranty - 48A and 48P and 48N Commercial Rooftop

White Paper

Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage

Humidi-Mizer® Adaptive Dehumidification System for Applied Rooftop Units

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance? Ask Carrier.

Find an expert