WeatherMaker® Puron Advance™ Single-Packaged Rooftop Units with EcoBlue™ Technology 48FE

WeatherMaker® Puron Advance™ Single-Packaged Rooftop Units with EcoBlue™ Technology

48FE

Cutting-edge efficiency, sustainability and reliability meet seamless performance.

  • Powered by Puron Advance™ Refrigerant
  • EcoBlue™ Technology with direct-drive fan systems
  • Easy replacement with built-for-legacy compatibility
WeatherMaker® Puron Advance™ Single-Packaged Rooftop Units with EcoBlue™ Technology 48FE
Overview

Carrier’s WeatherMaker® rooftops (RTU) with Puron Advance™ (R-454B) and EcoBlue™ Fan Technology, offer an environmentally sustainable solution for a brighter future. With a GWP of 466 and similar performance to R-410A, Puron Advance easily exceeds the EPA's new, stringent, <700 GWP refrigerant requirement. Our direct drive EcoBlue™ indoor fan system uses a Vane Axial fan and electronically commutated motor. The benefit is clear: when compared to legacy belt drive systems, this Vane Axial design has 75% fewer moving parts, uses up to 40% less energy, and has no belts, blower bearings, or shaft. Our WeatherMaker® 48/50FE 3 to 27.5 ton units are specifically designed to fit on Carrier roof curbs installed as far back as 1989. That makes replacements fast and easy, eliminating the need for curb adapters or different utility connections.

  • Puron Advance

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-454B

Capacity Range

3 - 27.5 Tons

Efficiency (SEER/IEER)

13.4, 15.5

WeatherMaker® 48FE Puron Advance™ Single-Packaged Rooftop Units with EcoBlue™ Technology WeatherMaker® 48FE Puron Advance™ Single-Packaged Rooftop Units with EcoBlue™ Technology

WeatherMaker® 48FE Single-Packaged Rooftop Units with EcoBlue™ Technology is designed to optimize energy use, boost comfort and deliver environmentally responsible solutions.

Documents

Accessory and Kit Data

33WIFISTAT43 Wi-Fi Thermostat

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

CRBTMPWR003A01 and CRBTMPWR004A01 Small Rooftop Units Thru-the-Bottom Service Connection Gas Heating Electric Cooling 3 to 12-1/2 Tons

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Brochure

Light Commercial and Applied Packaged Rooftop Unit Line Card

K-12 Vertical - Carrier Rooftop Systems

Controls

48/50FE 04-30, 48/50GE 04-28 Single Package Rooftop Units with SystemVu™ Controls Version 2.X and Puron Advance™ (R-454B) Refrigerant, Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

48FE Guide Specifications, 7.5 to 15 Nominal Tons

48FE Guide Specifications, 17.5 to 27.5 Nominal Tons

48FE Guide Specifications, 3 to 6 Nominal Tons

Installation

48FE**04-07 WeatherMaker® Single Package Rooftop Gas Heating/Electric Cooling Unit with R-454B Refrigerant

48FE(G/H)04-06 WeatherMaker® Single Package Rooftop Ultra Low NOx (14 ng/J) Gas Heating/Electric Cooling Unit with R-454B Refrigerant

48FE**16 WeatherMaker® Single Package Rooftop with Gas Heat/Electric Cooling with Puron Advance™ (R-454B) Refrigerant

48FE**20-30 WeatherMaker® Single Package Rooftop with Gas Heat/Electric Cooling with Puron Advance™ (R-454B) Refrigerant

48FE 08-14 WeatherMaker® Single Package Rooftop with Gas Heat/Electric Cooling with Puron Advance™ (R-454B) Refrigerant

Maintenance

48FE**04-07 WeatherMaker® 48FE**04-07 Single Package Rooftop Gas Heating/Electric Cooling Unit with R-454B Refrigerant

48FE(G/H)*04-06 Single Package Rooftop Ultra Low NOx (14 ng /J) Gas Heat / Electric Cooling Unit with Puron Advance™ (R-454B)

48FE**08-16 WeatherMaker® Single Package Rooftop Gas Heating/Electric Cooling Unit with R-454B Refrigerant

48FE**20-30 Single Package Rooftop Gas Heating/Electric Cooling Unit with R-454B Refrigerant

Press Release

Press Release: Carrier Launches Updated Line of WeatherMaker® Rooftop Units

Product Data

48/50FE08-16 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 7.5 to 15 Nominal Tons

48/50FE20-30 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 17.5 to 27.5 Nominal Tons

48/50FE04-07 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 3 to 6 Nominal Tons

WeatherMaker® Single Packaged Rooftop (48/50FE) Reference Guide

REVIT and 3D DRW Files

48FE Gas, 3-6T REVIT Files

48FE Gas, 7.5-10T REVIT Files

48FE Gas, 12.5T REVIT Files

48FE Gas, 15T REVIT Files

48FE Gas, 17.5T REVIT Files

48FE Gas, 20-25T REVIT Files

48FE Gas, 27.5T REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need assistance?

Find an expert

Talk to a local Carrier expert.

We’re here to identify the best HVAC solution for your business, tailored to your specific goals and operational challenges.