Aquazone™ 50PSW Water-to-Water Heat Pump

Aquazone™ Water-to-Water Heat Pump

Technical Specifications

At a glance

Type

Water-to-Water

Efficiency Range (EER)

12.8 to 24.8

Refrigerant

Puron® Advance (R-454b)

Capacity Range

2 - 35 Tons

Features

Performance Features
 

EERs up to 24.8

Capacities from 2 to 35 nominal tons

Non-ozone depleting, low GWP Puron® Advance refrigerant (R-454b)

High-efficiency, scroll compressors

Standard extended range design with operating entering water temperature range of 20°F to 110°F

Extended range package for open loop and geothermal applications

Fully insulated unit with acoustic type insulation (10 & 18-35 ton)

Dual refrigerant circuits for two-stage operation

Dual coaxial coils

Mute package for quiet operation

TXV (thermostatic expansion valve) controlled

Copper or cupronickel heat exchanger

Exceeds ASHRAE 90.1 performance requirements

ARI/ISO 13256-2 certified

 

Maintenance Features
 

Access to compressor section through 2 service panels

All service may be done through large removable front or side panels

Quick electrical disconnects on components

Easy removal of control box for access to all refrigerant components

Refrigerant circuit equipped with high/low pressure ports

 

Installation Features
 

Units may be mounted in closets, attics, etc.

Side-by-side and top manifold designs

Pre-wired and factory charged with Puron Advance refrigerant (R-454b)

Single point electrical connection

Water connections are FPT and secured to cabinet

 

Reliability Features
 

Galvanized steel construction

Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube air-to-refrigerant heat exchanger standard

Microprocessor control

A2L refrigerant leak detection and mitigation control available*

CSA and ETL certified

 

Standard Limited Warranty
 

5 year parts only on compressor

One year parts only on all other parts

 

*50PSW 2-5 ton units do not require A2L Leak Detection control per UL 60335-2-40 based on unit refrigerant charge volume

Options

Factory-Installed Options
 

Copper or cupronickel heat exchangers

Differential pressure flow switches

Compressor status, pump and EMS control relays

Sound attenuation (mute) package

Hot water generator

 

Field-Installed Accessories
 

Ball valves (brass body)

Fire-rated hoses

Hose kit assemblies

Aquazone thermostats

Remote sensors

Solenoid water control valves (brass body)

Y strainers (bronze body)

Two-way motorized control valve

 

Documents

Accessory and Kit Data

Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters

Brochure

Aquazone™ Commercial Geothermal Heat Pump Systems

AQUAZONE™ Water Source Heat Pumps

Commercial Water Source and Geothermal Heat Pump Product Line Card

A World of Comfort 2025 - Brochure

Aquazone™ Water Source Heat Pumps: Fan Motor Innovation

A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Cebula Hall, Saint Martin's University

Controls

i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide

Guide Specifications

50PSW Guide Specifications, 2 to 35 Tons, Nominal

Installation

Water-to-Water Open Integration Guide v3

Water-to-Water Open Points/Properties v3

50PSW025-420 Aquazone™ Water-to-Water Source Heat Pump with Puron® Refrigerant (R-454B)

Press Release

Press Release - Carrier Introduces Improved Water Source Heat Pump Controller

Product Data

i-Vu Open Water-to-Water Open Product Data Sheet

50PSW025-420 Aquazone™ Water-to-Water Source Heat Pump with Puron Advance™ Refrigerant (R-454B), 2 to 35 Nominal Tons

REVIT and 3D DRW Files

50PSW025-420 Family REVIT files

Warranty Card

Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD

Need assistance? Ask Carrier.

Find an expert