Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Aquazone™ Water-Cooled Console Water-Source Heat Pump
Type
ConsoleEfficiency Range (EER)
13.0 to 22.4Refrigerant
Puron® Advance (R-454b)Capacity Range
.75 - 1.5 TonsEERs up to 22.4
Capacities of 3/4, 1, 1-1/4 , and 1-1/2 tons
Puron® Advance non-ozone depleting, low GWP R-454b refrigerant
Water loop (boiler/tower and ground loop/water) application use with operating temperature range of 20° to 110°F
Standard extended range design for open loop and geothermal applications
Standard microprocessor controls with optional Carrier TruVu DDC controls
Fully insulated unit with acoustic type insulation
Motorized fresh air damper option
TXV (thermostatic expansion valve) controlled
Copper or cupronickel heat exchanger
Exceeds ASHRAE 90.1 performance requirements
Rated in accordance with ARI/ISO 13256-1:2007
Large access panel
All service may be done through large removable front panel
Quick electrical disconnects on components
Easy removal of control box for access to all refrigerant components
Refrigerant circuit equipped with high/low pressure ports
One inch filter
Free return connections
Right or left hand piping connections
Ability to pipe in series
Adaptable cabinet and subbase configurations
All units pre-wired and factory charged with refrigerant
Unit condensate pipe included
Water and condensate connections are sweat connections, FPT connections available
Disconnect switch
Single point electrical connection
TruVu™ DDC Controls for smart integration
Copper or cupronickel heat exchangers for customizable performance
Factory-installed disconnect switch for enhanced safety
Compressor status, pump and EMS control relays
Aquazone thermostats for precise comfort control
Ball valves, solenoid valves, and Y strainers for system optimization
Fire-rated hoses for safety
Remote sensors
Accessory and Kit Data
Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Brochure
Aquazone™ Commercial Geothermal Heat Pump Systems
AQUAZONE™ Water Source Heat Pumps
Commercial Water Source and Geothermal Heat Pump Product Line Card
A World of Comfort 2025 - Brochure
A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps
A World of Comfort 2025 - Brochure (Printer Version)
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting
Guide Specifications
50PEC, Guide Specifications, 3/4 to1-1/2 Nominal Tons
Installation
50PEC09-18 Aquazone™ Water Source Heat Pumps Console Unit with Puron Advance™ Refrigerant (R-454B)
Press Release
Press Release - Carrier Introduces Improved Water Source Heat Pump Controller
Product Data
50PEC09-18 Aquazone™ Water Source Heat Pumps Console Unit with Puron® Refrigerant (R-454B), 3/4 to 1-1/2 Nominal Tons
REVIT and 3D DRW Files
50PEC09-18 Family REVIT files
Warranty Card
Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD