50BVT, 50BVV Guide Specifications, 30 to 60 tons
Omnizone™ 50BVT Constant Volume Modular Water-Cooled Cooling Unit
Heat Rejection
Water-CooledType
Constant Volume, Cooling Only, ModularCapacity Range
30 - 60 TonsCapacities of 30, 40, 50, and 60 tons
EER of up to 14.0
ASHRAE 90.1 compliant
Variety of drive and motor options for low and medium static pressure applications
Coaxial tube-in-tube design condensers
Two (size 034) or four (sizes 044 to 064) electronically and mechanically independent refrigerant circuits
Supply fan housing and wheels designed for quiet, low-velocity operation
Direct expansion evaporator coil
One or two forward-curved, high pressure Class II fan assemblies
Fully insulated, unpainted, galvanized steel cabinet
Compressors mounted on rubber grommets
Crankcase heater
Scroll compressors
Microprocessor control system including A2L leak detection safety features
TXV refrigerant metering device
Compressors with high and low pressure cut outs and overtemperature protection
Safely operates without water regulating valves with entering-water temperature as low as 50° F
Steel outer condenser water tubes
Choice of copper or cupronickel inner condenser water tubes
Factory wired and tested before shipment
Tested in accordance with UL 60335-2-40 and listed with UL and UL, Canada
4-in., 30% efficiency, return-air filters
Insulated divider panel between air-handling and compressor sections for service testing without air bypass
All service can be done through removable panels
No tools required to change filters
Shipped with R-454b
Available in Highboy or Lowboy modular construction to meet demanding installations
Flanges provided on condenser and evaporator inlet and outlet
Single point electrical connection
One-year parts and labor
Water-side economizer for greater cooling efficiency.
Cupronickel heat exchangers for enhanced durability in challenging environments.
Hot gas reheat and bypass to ensure precise temperature and humidity control.
Hot water coils for extended heating options.
Extended operational range for diverse applications.
| Size | Nominal Cooling Capacity (Tons) | Nominal Airflow (Cfm) | EER | Nominal Water Flow (gpm) | Weight (lbs) | Dimensions Length (in) |
| 34 | 30 | 9,000 | 10.5 | 90 | 2,580 | 69¾ x 51⅝ x 117¼ |
| 44 | 40 | 12,000 | 14 | 120 | 4,334 | 139½ x 51⅝ x 117¼ |
| 54 | 50 | 15,000 | 12.7 | 150 | 5,198 | 139½ x 51⅝ x 117¼ |
| 64 | 60 | 18,000 | 10.5 | 180 | 5,230 | 139½ x 51⅝ x 117¼ |
Guide Specifications
50BVT, 50BVV Guide Specifications, 30 to 60 tons
Installation
50BV020-064 Omnizone™ Water-Cooled Indoor Self-Contained Systems
Press Release
Omnizone Indoor-Self-Contained Systems Provide Versatile, Efficient Floor-by-Floor Comfort
Product Data
50BV034-064 Omnizone™ Water-Cooled Indoor Self-Contained Systems and Water Source Heat Pumps, 30 to 60 Nominal Tons
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment