Connect™ ProF Thermostat
Integrates with Carrier i‑Vu or any BACnet‑compliant BMS via MS/TP or Wi‑Fi® IP, enabling centralized control, data exchange, and remote management through a web portal or mobile app.
The Carrier Connect™ ProF Thermostat is an advanced 24VAC commercial touchscreen thermostat designed to provide intelligent control over your building’s HVAC system. It offers robust connectivity via its intuitive mobile app, web interface, and comprehensive BACnet integration (MS/TP or Wi-Fi® IP), supporting optimized operation within the Carrier i-Vu building automation system or any BACnet-compliant BMS.
Supports a wide range of 24VAC HVAC applications, including up to 4‑stage heating, 2‑stage cooling, fan coils, and configurable analog I/O for precise valve or fan control.
Offers 7‑day scheduling with up to four periods per day, optimized setpoints for energy savings, demand response compatibility, and accurate temperature and humidity sensing.
Features a 4.3″ full‑color touchscreen, slim discreet profile, OTA software updates, fast commissioning via Bluetooth, and reliable operation with alerts and power‑loss memory.
Carrier Connect Pro-F thermostat is designed to enhance efficiency, simplify management and deliver peace of mind.
Product Data
Connect™ ProF Thermostat