AquaForce® 30HX High-Efficiency Indoor Liquid Screw Chiller

AquaForce® 30HX High-Efficiency Indoor Liquid Screw Chiller

30HX

30HX chillers deliver high‑efficiency cooling with quiet, low‑vibration screw compressors in a compact design that fits through standard doors—ideal for easy replacement and indoor applications.

  • Compact Modular Design
  • R-513A Energy Efficiency
  • Heat Recovery Capability
https://brandportal.carrier.com/m/45fecafb2ce68270/original/aquaforce-30hx-indoor-liquid-screw-chiller.png
Overview

The AquaForce® 30HX Water-Cooled Chiller provides cutting-edge technology for effective cooling in commercial and industrial applications. With compact dimensions designed to fit through standard doorways, this high-efficiency screw chiller ensures seamless installation and long-term performance. Compatible with eco-friendly R-513A refrigerant, the 30HX is quiet, reliable and ideal for building cooling systems that demand precision and energy savings. Added flexibility comes from its modular design and heat recovery capabilities, making it a smart HVAC solution for modern buildings.

  • AHRI Certified
  • ETL Listed
  • ISO 9001 Certified

Features

At a glance

Compressor Type

Screw

Refrigerant

R-513A

Capacity Range

75 - 265 Tons

Capacity Range

263 - 928 kW

AquaForce® 30HX High-Efficiency Indoor Liquid Screw Chiller AquaForce® 30HX High-Efficiency Indoor Liquid Screw Chiller

Transform your building's cooling with AquaForce® 30HX, combining high energy efficiency, quiet operation and sustainable performance for modern commercial environments.

Documents

Accessory and Kit Data

30GXN,R 080-450; 30HXA,C 076-271 Energy Management Module (EMM) Accessory 50/60 Hz

30GXN,R 080-528, 30HX076-271 Series 5 Accessory Insulation Package

ComfortLink Series Units and 30GX080-350; 30HX076-271, 48/50EJ,EK,EW,EY024-068 Remote Enhanced Display Accessory 50/60 Hz

Ground-Fault Interrupter Convenience Outlet Accessory for 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30HXA,HXC076-271 for 115 vac, 60 Hz Control Circuit Applications

30HXA,HXC Accessory Sound Reduction Enclosure. Sizes: 076-271

30GXN,R 080-528 30HX 076-271 Control Transformer Accessory

Vibration Isolation Accessory Kit for 30HX076-271

Brochure

Special Seismic Compliance Brochure

Heat Reclaim Chillers - Web Version

Aqua Series Water-Cooled Chillers Brochure

A World of Comfort 2025 - Brochure

Cost-Effective Energy Solutions for Your Chilled Water Plant

Carrier AHRI Approved Laboratory

Vibration Analysis: Evaluate Your Chiller Performance

A World of Comfort 2025 - Brochure (Printer Version)

Carrier® BluEdge Digital Connectivity

Enable Innovative Capabilities for the 30HXC (series 7) Chiller with SmartVu Controls Through the PIC6 Control Panel

Case Study

Shore Medical Center

Controls

30GXN,R 080-528, 30HXA,HXC 076-271 Air-Cooled and Water-Cooled Chillers with ComfortLink Controls 50/60 Hz Series 6, Controls Start-Up, Operation, Service, and Troubleshooting Guide

30HXA,HXC 076-271 Water-Cooled and Condenserless Chillers with ComfortLink Controls 50/60 Hz Series 9, Controls Start-Up, Operation, Service, and Troubleshooting Guide

Guide Specifications

30HXA,HXC Guide Specifications, 75 to 265 tons (264 to 931 kW)

Installation

Carrier® ChillerVu™ Variable Flow Condenser Pump Application Guide

30HXA,HXC076-271 AquaForce® Condenserless and Water-Cooled Liquid Chillers Series 9 with ComfortLink Controls and R-513A, 60 Hz

30HXC Carrier Controller Retrofit, PIC6.1 Series 7, P/N 30HX70000801

30HXC R-513A Refrigerant Retrofit

30HXC (PIC6.1) VFD Retrofit

Presentation

Carrier Chiller Heat Recovery Video

Press Release

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release - Carrier Launches Mobile App for Commercial Chillers

Press Release - Carrier Stocks Commercial Applied Products for Rapid Delivery

Press Release - Carrier® SMART Service Delivers Enhanced Chiller Performance

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release: Carrier’s AquaForce 30HX Water-Cooled Screw Chiller Now Available with Lower GWP Refrigerant

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

30HXA,HXC076-271 AquaForce® Condenserless and Water-Cooled Liquid Chillers with ComfortLink Controls, 50/60 Hz, 75 to 265 tons (264 to 931 kW)

REVIT and 3D DRW Files

Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks

Warranty Card

Limited Warranty for Commercial Equipment

White Paper

Freeze Protection and Noise Reduction for Chilled Water Systems: Applications for Condenserless Chillers

Heat Recovery for Chilled Water Systems: Applications for Condenserless Chillers - Updated July 2022

Chilled Water System Optimizer

Water-cooled chillers within the scope of the AHRI WCCL certification program are certified in accordance with the AHRI Water-Cooled Water-Chilling and Heat Pump Water-Heating Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org. Condenserless versions of these units and 50 Hz. units below 200 Tons are not certified under the AHRI certification program.

Connect with our Carrier experts for tailored solutions to meet your commercial HVAC needs.

Find an expert

Trust our network to help you find the perfect solution.

Our engineers deliver innovative, reliable HVAC systems designed for long-term efficiency and ease of maintenance.