AquaEdge® 19XR High-Efficiency Semi-Hermetic Centrifugal Chiller

Technical Specifications

At a glance

Compressor Type

Centrifugal

Refrigerant

R-513A, R-515B

Single-Stage Capacity Range

300 - 550 Tons

Single-Stage Capacity Range

1,055 - 1,934 kW

Two-Stage Capacity Range

600 - 3,400 Tons

Two-Stage Capacity Range

2,110- 11,957 kW

Available Software

PLV Pro

Features

Performance Features
 

IPLV to 0.31 (19XRV)

Chlorine-free R-513A or R-515B refrigerant

Semi-hermetic compressor motor

Low energy consumption during part load and full load operation

Aerodynamically contoured impeller

Multilingual display

Compatible with Carrier Comfort Network® (CCN) communication link

BACnet IP or MS/TP native compatibility

Economized two stage compressor (19XR two-stage units)

 

Reliability Features
 

ASME constructed heat exchangers

Single-stage 300-550 tons (1,055 to 1,934 kW) or two-stage 600-3400 tons (2110 to 11957 kW) positive pressure design

Low voltage control circuits

Semi-hermetically sealed compressor, motor, and transmission

Automated controls may be tested before start-up

Refrigerant-cooled or air-cooled unit-mounted variable frequency drive (19XRV)

 

Maintenance Features
 

Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms

Alarm and alert files maintain the last 25 time and date stamped messages in memory

Configuration data backup with non-volatile memory

Thermistor-type temperature sensor with quick connects in each water nozzle

Refrigerant isolation valves for in-chiller refrigerant storage (factory-installed option)

Unit-mounted pumpout unit for storing refrigerant inside the chiller during servicing (factory-installed option)

Service contract available

 

Installation Features
 

Low voltage control circuits

Refrigerant-cooled or air-cooled unit-mounted VFD

Semi-hermetically sealed compressor, motor, and transmission 

Automated controls test on start-up

 

Standard Warranty
 

One year from start-up or 18 months from shipment (which ever occurs first)

Refrigerant warranty 5 years from date of manufacture (US & Canada Only)

Extended warranties available (US & Canada Only)

Options

Factory-Installed Options
 

Enhanced tubing, .028 or .035 in. (0.711 or 0.889 mm) 

Titanium condenser tubes, .025 or .028 in. (0.635 or 0.711 mm)

Marine waterboxes

Marine bolt-on waterboxes for condenser, 150 psig (1034 kPa) with titanium clad tubesheets (available on condenser frame sizes 3 to 8 and A to D)

Nozzle-in-head waterbox, 300 psig (2068 kPa)

Flanged evaporator and/or condenser waterbox nozzles

Waterbox hinges

Unit-mounted, low-voltage wye-delta or solid-state starters (Heat exchanger frames 3-7 only)

One, 2, or 3 pass evaporator or condenser waterside construction

Zinc anodes

Refrigerant isolation valves

Shipped factory charged with refrigerant

Unit-mounted pumpout unit (select models)

Hot gas bypass

Unit-mounted refrigerant-cooled or air-cooled variable frequency drive

Thermal insulation (except waterbox covers)

Customer factory performance testing

Export crating

Discharge line sound reduction kit

Seismic Kit

Extended Warranty (North America only)

Service Contract

 

Field-Installed Accessories
 

LonWorks® Carrier translator

Sensor package

Separate storage tank and pumpout unit (R-513A only)

Stand-alone pumpout unit (R-513A only)

Soleplate package

Spring isolator kit

Acoustical sound insulation kit

Freestanding Low Voltage Wye-Delta & Solid Starters

Freestanding Low Voltage Variable Frequency Drives

Freestanding Medium Voltage Variable Frequency Drives

Physical Data

Heat Exchanger Size†Length with
Nozzle-in-Head Waterbox
Width
(ft-in/mm)
Height **
(ft-in/mm)
2-Pass*
(ft-in/mm)
1 or 3-Pass
(ft-in/mm)
30 to 3213-8 1/4/417214-3 1/4/43505-6 7/16/16886-3 1/4/1911
35 to 3715-4 3/4/469315-11 3/4/48705-6 7/16/16886-3 1/4/1911
40 to 4214-3 1/8/434714-9/44966-3 1/8/19087-0 3/4/2153
45 to 4715-8 5/8/486716-5 1/2/50176-3 1/8/19087-0 3/4/2153
50 to 54, 5K to 5R14-4 1/2/438214-10/45216-6 1/2/19947-1/2159
5A to 5C14-4 1/2/438214-10/45216-6 1/2/19947-1/2159
55 to 59, 5T to 5Z16-1/490216-6 1/2/50426-6 1/2/19947-1/2159
5F to 5H16-1/490216-6 1/2/50426-6 1/2/19947-1/2159
60 to 64, 6K to 6R14-5 1/4/440114-11/45476-11 5/8/21247-4 7/8/2257
65 to 69, 6T to 6Z16-1 3/4/492116-7 1/2/50676-11 5/8/21247-4 7/8/2257
70 to 74, 7K to 7R16-6 1/8/503217-0 1/2/51948-1 1/4/24709-9 1/2/2985
75 to 79, 7T to 7Z18-6 1/8/564219-0 1/2/58048-1 1/4/24709-9 1/2/2985
80 to 84, 8K to 8R16-9 1/8/510917-3 1/2/52718-10 3/4/27119-11 1/4/3029
85 to 89, 8T to 8Z18-9 1/8/571819-3 1/2/58808-10 3/4/27119-11 1/4/3029

 

*Assumes all customer connections are on the same end of the chiller.
**Height is for chiller without unit-mounted starter.
†Heat exchangers are rated for typical applications at AHRI Conditions (44°F (6.7°C) leaving chilled water and 54°F (12.2°C) entering in the evaporator and 85°F (29.4°C) entering condenser water with 94.3°F (34.6°C) leaving water in the condenser.).

 

 

19XR Dimensions - Two-Stage Compressor Frame Sizes 6 & 7 (Dished Head Waterbox)

 

For 19XR C height, see Note 6 below.

Evaporator Heat Exchanger Size
Condenser Heat Exchanger Size
A (Length, Dished Head Waterbox)19XR B Width
(ft-in/mm)
1-Pass
(ft-in/mm)
2-Pass
(ft-in/mm)
3-Pass
(ft-in/mm)
A4*A4*17-8/5385 17-6.75/535317-6.75/535310-3.13/3127
A6*A6*19-8/599419-6.75/596219-6.75/596210-3.13/3127
A4*B4*17-8/538517-7.38/536917-7.38/536910-8.5/3264
A6*B6*19-8/599419-7.38/597819-7.38/597810-8.5/3264
B6*C6*20-0/609619-11.18/607419-9/ 612012-0.63/ 3674
B8*C8*22-0/609621-1.18/668421-9/662912-5.5/3797
C6*C6*20-4.25/620419-11.18/607419-11.75/6090 12-5.5/3797
C6*D6*20-4.25/620420-0/609620-0.5/610913-2/4013
C8*D8*20/609621-11.125/668421-9/662913-2/4013

 

*Assumes both cooler and condenser nozzles on same end of chiller.
Note 6. 19XR heights can vary depending on the configuration. Check 19XR certified drawings for height information.

Documents

Accessory and Kit Data

OIL-SENSE -2 Oil Quality Monitoring for Centrifugal Chillers

Mobility Package Accessory for 19XR, 30MPA, 30MPE, 30MPW

Brochure

AquaEdge19XR Centrifugal Chiller

Special Seismic Compliance Brochure

Variable Speed Drives: Retrofits for Chillers, Fans, Cooling Towers and Pumps

Aqua Series Water-Cooled Chillers Brochure

A World of Comfort 2025 - Brochure

Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure

Cost-Effective Energy Solutions for Your Chilled Water Plant

Carrier AHRI Approved Laboratory

Vibration Analysis: Evaluate Your Chiller Performance

A World of Comfort 2025 - Brochure (Printer Version)

Carrier® BluEdge Digital Connectivity

Carrier's Certified Rebuild Program

Case Study

Monroeville Mall

Pioneer Plaza

Fairfield University

Crouse Hospital Renovates Chiller Plant for the Future, Saves Costs Today

Halifax Regional Medical Center: Hospital Keeps Its Cool During Replacement of Chilled Water Plant

Cherokee Nation WW Hastings Hospital - Turnkey Chiller Installation Delivers Efficiency for Increasing Comfort and Cooling Demand

One Maritime Plaza

One Court Square Tower, Long Island

Controls

19XR Controls Operation and Troubleshooting for AquaEdge® Two-Stage High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with PIC 5 Controls Version 3.3

19XR Controls Operation and Troubleshooting for AquaEdge® Single-Stage and Two-Stage High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with PIC6.1 Controls Version 1.0

Guide Specifications

19XR Positive Pressure Pumpout Storage System Guide Specifications

19XR,XRV Guide Specifications, 300 to 3400 Tons (1055 to 11957 kW)

Installation

EverVu™ Touch Screen Display for Evergreen® 19XR,XRV, 23XRV Chillers with PIC II or PIC III Controls

19XR,XRV AquaEdge™ Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC II or PIC III Controls and HFC-134a, 50/60 Hz

Carrier® ChillerVu™ Variable Flow Condenser Pump Application Guide

19XRV AquaEdge® Single-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC III Controls and HFC-134a, 50/60 Hz

19XR,XRV AquaEdge® Single-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a, 50/60 Hz

19XR AquaEdge® Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC 5 Controls and HFC-134a, 50/60 Hz

19XR Positive Pressure Storage System for 19MV/19XR/23XRV, 50/60 Hz

19XR AquaEdge® Semi-Hermetic Centrifugal Liquid Chillers with PIC6 Controls and R-513A/R-515B, 50/60 Hz

Maintenance

19XRV AquaEdge® Single-Stage or Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC III Controls, 50/60 Hz, HFC-134a

19XR,XRV AquaEdge® Single-Stage or Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a, 50/60 Hz

19XR AquaEdge® Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC 5 Controls and HFC-134a, 50/60 Hz

19XR AquaEdge® Single Stage and Two-Stage Semi-Hermetic Centrifugal Liquid Chillers with PIC6 Controls and R-513A/R-515B, 50/60 Hz

Press Release

Press Release - Carrier® Answers Market Demand for Large-Scale Cooling with its New, Expanded-Capacity AquaEdge™ Water-Cooled Chiller

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release - Seismic Compliant WeatherMaker (PDF)

Press Release -Carrier® to Display Extensive Range of Commercial Products at 2014 AHR Expo in New York

Press Release - Carrier Offers Capacity RECOVERY Protection for Mission Critical Market

Press Release - Carrier Expands 19XR, XRV Line to Include Two-Stage Compression Technology

Press Release - Expanded Capacity Carrier AquaEdge® 19XR Now Available

Press Release - Carrier® SMART Service Delivers Enhanced Chiller Performance

Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release: Carrier Adds New Lower GWP Refrigerant Option to AquaEdge 19XR

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

19XR / 23XRV / 19MV Positive Pressure Storage System

19XR AquaEdge® and 19XRV AquaEdge with Greenspeed® Intelligence High-Efficiency Semi-Hermetic Centrifugal Liquid Chiller, 50/60 Hz, R-513A or R-515B, 300 to 3400 Nominal Tons (1055 to 11957 kW)

REVIT and 3D DRW Files

19XR 30-37 (Evap/Cond Frame 3) Compressor Frame 3 Revit Family File

19XR 40-47 (Evap/Cond Frame 4) Revit Family File

19XR 50-59 (Evap/Cond Frame 5) Compressor Frame 3 Revit Family File

Service

19XRV, 23XRV Chillers with PIC III/PIC 6 Controls, Eaton LCX9000 VFD Option

19XR, 19MV with PIC6 Controls Rockwell PowerFlex 755TL VFD Option

19XRV with PIC6.1 Controls, 23XRV with PIC6 Controls, Hermetic Centrifugal Liquid Chillers, Rockwell PowerFlex 755 VFD Option

19XRV with PIC6.1 Controls,, 19MV Chillers with PIC6 Controls, Danfoss VLT FC-102

Start-Up

19XRT Hermetic Centrifugal Liquid Chillers 50/60 Hz with PIC II Controls and HFC-134a

Warranty Card

Limited Warranty for Commercial Equipment

Refrigerant Warranty Certificate for Water Cooled Chillers, US and Canada Only

White Paper

Mechanical Room Update: Considerations In The Application Of Centrifugal Chillers Using Open Drive Motors

Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology

Better Than Oil-Free: Why Screw Chillers with Pure Speed Capacity Control Save More Energy Than Magnetic Bearing Chillers

Chilled Water System Optimizer

Need assistance? Ask Carrier.

Find an expert