i-Vu® Cloud

Technical Specifications

Features

The i-Vu Cloud system provides local to global indoor environmental quality control and energy management, all with the peace-of-mind knowing that i-Vu Cloud uses BACnet Secure Connect to encrypt network communications and keep the building automation networks secure. i-Vu Cloud includes all the features of the i-Vu Pro system plus:

BACnet Secure Connect (BACnet/SC), the ASHRAE Standard secure, encrypted datalink layer designed to meet the requirements and constraints of modern IP infrastructures

Provided by AWS:

  • Assured Server Uptime
  • Triple datacenter redundancy
  • Daily database backups
  • GuardDuty threat detection service

Internet Protocol Versions IPv6 and IPv4 are supported

Pair with i-Vu Add-ons to add more capability and value to your i-Vu system. Here are some example add-ons that are compatible:

  • Abound™ Predictive Insights
  • Hourly Weather
  • Automated Demand Response
  • BACnet® Scheduling Interface
  • Microsoft® Exchange Scheduling
  • Trend Export
Product Versions
 

CIV-OPNPRC: i-Vu Cloud - 20 Users, 3 BACnet/SC connections, up to 150 Controllers/Gateways/Routers, 40GB storage

CIV-OPNPRCUG: Used when upgrading i-Vu to i-Vu Cloud

Specifications

Client Requirements
 
Mobile DevicesSmart PhonesAndroid™, iOS
 TabletsAndroid, iOS, Surface™
ComputersOperating SystemSupports these web browsers:
 WindowsGoogle™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later
Mozilla® Firefox® v79.0 or later
 Mac OS X (Apple Mac only)Safari® v11 or later
Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later
 LinuxGoogle Chrome v84.0 or later
Mozilla Firefox v79.0 or later

Communication
 

BACnet: BACnet Secure Connect (BACnet/SC) secure, encrypted datalink layer, BACnet Protocol Revision 19 Compliant, BACnet Advanced Operator Workstation (B-AWS)

Languages:  International English, Brazilian Portuguese, French, French Canadian, German, Italian, Japanese, Korean, Russian, Simplified Chinese, Swedish, Thai, Traditional Chinese, Vietnamese, Dutch, Norwegian, Finnish

 

i-Vu Security
 

Security: BACnet Secure Connect (BACnet/SC) secure, encrypted datalink layer, Supports TLS (Transport Layer Security) v1.3 with 256 bit encryption between client and i-Vu server


AWS Cloud Security
 

Comprehensive Security and Compliance Controls: AWS regularly achieves third-party validation for thousands of global compliance requirements that are continually monitored to help you meet security and compliance standards. AWS supports PCI-DSS, HIPAA / HITECH, FedRAMP, GDPR, FIPS 140-2, and NIST 800-171, helping satisfy compliance requirements for virtually every regulatory agency around the globe.  For the latest AWS security standards visit: https://aws.amazon.com/security

 

Documents

Application Guide

i-Vu Cloud Service Level Agreement

i-Vu Cloud Terms of Use

i-Vu Cloud Master SaaS Agreement

i-Vu Cloud Pro Security Document

Brochure

i-Vu DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS High Res 9/22

i-Vu - DISCOVER A SMARTER PLATFORM FOR MANAGING YOUR BUILDINGS Spreads

i-Vu Cloud: Why Upgrade to i-Vu Cloud?

i-Vu Cloud Release Notes

Installation

Client Requirements for i-Vu Cloud

i-Vu Pro Cloud VPN Router Guide

Product Data

i-Vu Cloud Product Data

Need assistance? Ask Carrier.

Get in touch