TruVu™ Expandable Universal Controller

Technical Specifications

Features

Application Features
 

Versatile controller suitable for a variety of applications, including: small AHUs, fan coils, exhaust fans

Standard library of control programs available for most unitary equipment and zone applications

Supports Snap graphical programming software

Supports Carrier communicating sensors, which are available in a variety of zone and equipment sensing combinations

Supports Carrier TruVu touchscreen interfaces for managing and troubleshooting the connected equipment easily and for occupant engagement

Supports live, visual displays of control logic, which uses real time operational data and aids in optimizing and troubleshooting system operations

Supports 50 Modbus points for system integrations

 

Hardware Features
 

Dual 10/100 Mbps, BACnet IP and IP addressing

Supports home run, daisy chain and ring IP network topologies

Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for at least three days

Integral airflow sensor

I/O expander bus supports one TV-UCXP IO Expander

USB port for local device updates, hard-wired, and wireless service connections

DIN rail or screw mounting

 

System Features
 

Connects seamlessly to the i-Vu building automation system

Specifications

BACnet SupportConforms to the BACnet Advanced Application Controller (B-AAC) and BACnet Broadcast Management Device (B-BBMD) standard device profiles, as defined in BACnet 135-2001 2012 Annex L Protocol Rev 14
Power Requirements24Vac +/- 15% , 50 - 60Hz, 55VA | 24Vdc +/- 10%, 20W. (80VA / 35W if additional Act Net devices are connected)
Communication PortsBAS Primary Port: Dual 10/100 BaseT Ethernet ports with built-in fail safe, supporting direct connection or daisy chain topology natively using BACnet/IP (non-routing)
Serial Port 1: RS-485 port for communication with third party devices (up to 50 points). Network at 9,600 to 115,200 bps
I/O Bus Port: Supports 1 TV-UXCP I/O expander
Rnet Port: 12Vdc @ 260mA Supports the following: Up to 5 ZS sensors (freely mix ZS zone, ZS duct, ZS immersion and ZS outdoor sensors), iVu Equipment Touch, or TruVu ET Displays (external power required)
Act Net Port: Supports up to 5 Act Net communicating devices such as the i-Vu Smart Valves and Smart Damper Kit
USB Service Port: For TruVu ET Display support | configuration | wireless service access | firmware updates and controller recovery via USB drive
USB Expansion Port: For support of comm expansion devices (future)
InputsUniversal: 8 Universal Inputs electronically configurable to any of the following types: Dry | Pulse Counting | Thermistor | 0-10 Vdc
Auxiliary Power: 24Vdc @ 100mA total current capacity
OutputsUniversal Output: 1 Output selectable to 0–10 Vdc (20 mA max), 12 Vdc 80 Hz PWM, or (Dry Contact) Rated @24VAC 1 Amp
Analog Output: 2 Analog Outputs 10Vdc @ 20mA max (D/A Resolution 12 bits)
Digital Output: 6 Digital outputs (Dry Contact) Rated @24Vac/Vdc 1 Amp. Configured normally open
Integral Airflow SensorPrecision differential pressure sensor 0–2 in. H2O, sensitive down to ±0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) I.D. tubing. Allows for readings across the 0–2in. H2O range, accurate to ±5% of full flow at 2 in. H2O
Memory4 GBs eMMC Flash memory and 256 MB DDR3 DRAM. User data is archived to non-volatile flash memory when parameters are changed, every 90 seconds
ComplianceUnited States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15,Subpart B, Class B; UL Listed to UL 916, PAZX, 
Energy Management Equipment RoHS Compliant: 2011/65/EU ANZ: C-Tick Mark AS/NZS 61000-6-3 
Canada: Industry Canada Compliant, ICES-003, Class A cUL Listed UL 916, PAZX, Energy Management Equipment, CE mark
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for at least 3 days
Plastic RatingFire-retardant plastic ABS, UL94-5VA
EnvironmentalOperating Range: -22 to 158°F (-30 to 70°C), 10-95% RH, non-condensing
Storage: -40 to 158°F (-40 to 70°C), 10-95% RH, non-condensing

Documents

Installation

Ethernet Wiring for TruVu™ Dual IP Port Controllers

TruVu UCXP683T-V Installation and Start-up Guide

BACnet Integration Guide i-Vu® XT or TruVu controllers

Modbus Integration Guide i-Vu® XT or TruVu controllers

Product Data

TruVu™ TV-UCXPIO48 Expander Product Data

TruVu™ IPS1-05-U Product Data

TruVu™ IPS1-04 Product Data

TruVu™ TV-DMPR-KIT-C Product Data

TruVu™ TV-UCXP683T-V Universal Expandable Controller Product Data

TruVu™ TV-USB-W Product Data

Need assistance? Ask Carrier.

Get in touch