TruVu™ Advanced Application Controller
Technical Specifications
Features
Application Features
Versatile controller suitable for a variety of applications, including: small AHUs, fan coils, exhaust fans
Standard library of control programs available for most unitary equipment and zone applications
Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local override
Supports Carrier communicating sensors, which are available in a variety of zone and equipment sensing combinations
Supports Carrier TruVu touchscreen interfaces for managing and troubleshooting the connected equipment easily and for occupant engagement
Supports live, visual displays of control logic, which uses real time operational data and aids in optimizing and troubleshooting system operations
Hardware Features
Dual 10/100 Mbps, BACnet IP and IP addressing
Supports home run, daisy chain and ring IP network topologies
Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for at least three days
Integral airflow sensor
USB port for local device updates, hard-wired, and wireless service connections
DIN rail or screw mounting
System Features
Connects seamlessly to the i-Vu building automation system
Specifications
| BACnet Support | Conforms to the BACnet Advanced Application Controller (B-AAC) and BACnet Broadcast Management Device (B-BBMD) standard device profiles, as defined in BACnet 135-2001 2012 Annex L Protocol Rev 14 |
| Power Requirements | 24Vac +/- 15% , 50 - 60Hz, 55VA | 24Vdc +/- 10%, 20W. (80VA / 35W if additional Act Net devices are connected) |
| Communication Ports | BAS Primary Port: Dual 10/100 BaseT Ethernet ports with built-in fail safe, supporting direct connection or daisy chain topology natively using BACnet/IP (non-routing) Rnet Port: 12Vdc @ 260mA Supports the following: Up to 5 ZS sensors (freely mix ZS zone, ZS duct, ZS immersion and ZS outdoor sensors), iVu Equipment Touch, or TruVu ET Displays (external power required) Act Net Port: Supports up to 5 Act Net communicating devices such as the i-Vu Smart Valves and Smart Damper Kit USB Service Port: For TruVu ET Display support | configuration | wireless service access | firmware updates and controller recovery via USB drive USB Expansion Port: For support of comm expansion devices (future) |
| Inputs | Universal: 5 Universal Inputs electronically configurable to any of the following types: Dry | Pulse Counting | Thermistor | 0-10 Vdc Auxiliary Power: 24Vdc @ 100mA total current capacity |
| Outputs | Universal Output: 1 Output selectable to 0–10 Vdc (20 mA max), 12 Vdc 80 Hz PWM, or (Dry Contact) Rated @24VAC 1 Amp Analog Output: 2 Analog Outputs 10Vdc @ 20mA max (D/A Resolution 12 bits) Digital Output: 2 Digital outputs (Dry Contact) Rated @24Vac/Vdc 1 Amp. Configured normally open |
| Integral Airflow Sensor | Precision differential pressure sensor 0–2 in. H2O, sensitive down to ±0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) I.D. tubing. Allows for readings across the 0–2in. H2O range, accurate to ±5% of full flow at 2 in. H2O |
| Memory | 4 GBs eMMC Flash memory and 256 MB DDR3 DRAM. User data is archived to non-volatile flash memory when parameters are changed, every 90 seconds |
| Compliance | United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15,Subpart B, Class B; UL Listed to UL 916, PAZX, Energy Management Equipment RoHS Compliant: 2011/65/EU ANZ: C-Tick Mark AS/NZS 61000-6-3 Canada: Industry Canada Compliant, ICES-003, Class A cUL Listed UL 916, PAZX, Energy Management Equipment, CE mark |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for at least 3 days |
| Plastic Rating | Fire-retardant plastic ABS, UL94-5VA |
| Environmental | Operating Range: -22 to 158°F (-30 to 70°C), 10-95% RH, non-condensing Storage: -40 to 158°F (-40 to 70°C), 10-95% RH, non-condensing |
Documents
Installation
Ethernet Wiring for TruVu™ Dual IP Port Controllers
BACnet Integration Guide i-Vu® XT or TruVu controllers
TruVu UC561 Installation and Start-up Guide
Product Data
TruVu™ TV-UC561 Advanced Application Controller Product Data
TruVu™ IPS1-05-U Product Data
TruVu™ IPS1-04 Product Data
TruVu™ TV-USB-W Product Data