TruVu™ MPC I/O Expanders

Technical Specifications

Features

Application Features
 

Comprehensive library of factory-engineered control programs available for complete air-side and waterside system control

Graphically programmable using the Snap programming tool

 

Hardware Features
 

Adds up to 180 I/O points to the TruVu MPC Processor

Removable screw terminals for I/O connections

Supports din-rail or screw tab mounting

Hand-Auto-Off switches on all output channels

Software selectable configuration - no jumpers

Expanders can be mounted to MPC processor in a compact configuration or remotely mounted up to 1000 feet away

 

System Benefits
 

Fully plug-and-play with the Carrier i-Vu® building automation system

Supports demand limiting and optimal start for maximum energy savings

Compatible with i-Vu Tenant Billing for tracking tenants’ after-hours energy usage

Specifications

Communication PortsIO Bus port: Provides communication for wired TruVu MPC I/O expanders that are powered by external power supplies.
IO Bus edge connector: 6-pin connector that provides communication and power to a directlyconnected TruVu MPC I/O expander
InputsTV-MCXPIO48: 8 inputs
TV-MPCXPIO812: 12 inputs
TV-MPCXPIO012: 12 inputs
-Inputs software configurable for 0-5 VDC, 0-10 VDC, 0-20 mA, thermistor (5k, 10k Type II), 1k RTD (Platinum,Nickel, or Balco), and Dry Contact.
-Inputs are 16 bit A/D and support up to 40 pulses per second (12.5 msec min. pulse).
OutputsTV-MCXPIO48: 4 outputs
TV-MPCXPIO812: 8 outputs
-Outputs can be set as analog or binary outputs.
-Analog outputs can be used for 0-10 VDC, 0-20 mA (12 bit A/D).
-Binary outputs have a built-in relay and can be used to switch external devices or relays up to 1A, 30Vac/Vdc.
-HAO (hand/auto/off) switches are on each output, including potentiometers for manual adjustment of analog outputs.
ProtectionTwo fast acting, 5mm x 20mm glass fuses:
A 2A fuse for the TV-MPCXPIO expander’s power
A 4A fuse for the I/O bus edge connector.
The power and network ports comply with the EMC requirements EN50491-5-2.
Status IndicatorsLED status of communications, power, running, errors, and outputs
ComplianceUnited States: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment
Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment
Europe: EN50491-5-2:2009; Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment EN50491-3:2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS) Low Voltage Directive: 2014/35/EU RoHS Compliant: 2011/65/EU
Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days.
Environmental-40 to 158ºF (-40 to 70ºC) 10 to 95% RH, non-condensing

Documents

Installation

TruVu MPC IO Expanders Installation and Start-up Guide

Product Data

TruVu™ TV-MPCXPIO BACnet Building Controller I/O Modules Product Data

Need assistance? Ask Carrier.

Get in touch