i-Vu® WSHP Water-to-Water Open Controller

Technical Specifications

Features

Application Features
 

Controls up to 4 stages of capacity (up to 3 compressor stages), to maintain the desired entering or leaving water temperature

Provides 5 operating modes for manual or automatic system changeover operation

Provides load water pump output control

Provides source water pump or 2-position isolation valve control

May be configured to reset the water temperature proportionally based upon OAT during cooling or heating modes

In cooling mode, the control has the capability to limit the OAT reset based upon the difference between a measured humidity value and a configured high RH setpoint limit

For larger installations, a total of up to 8 stages may be controlled as a singular heating or cooling source. One controller will operate as the master, coordinating others in the system

 

Hardware Features
 

Compatible with Aquazone™ water-to-water water source heat pumps with Puron® refrigerant

Integrates easily into any BAS using BACnet, Modbus, LonWorks or N2 protocols

On-board hardware clock, remote occupancy input, and support for communicating/thermistor sensors provide stand-alone operation

Easy startup and commissioning using i-Vu User Interfaces

 

System Benefits

 

Integrated Carrier Condenser Water Linkage algorithm for plug-and-play integration with the source water system when controlled by a Carrier water loop controller

Fully plug-and-play with the Carrier i-Vu Building Automation System

Supports demand limiting for maximum energy savings

Specifications

BACNet SupportAdvanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L
Communication PortsNetwork Comm port: EIA-485 port for BACnet MS/TP, Modbus RTU, or N2 communications (protocol and baud rate are DIP switch selectable);
Comm Option port: For connecting a LON Option Card;
Local Access port: For system start-up and troubleshooting (115.2 kbps);
Rnet port: For connecting a T1 temperature sensor.
Inputs5 analog inputs: Leaving Load Water Temperature, Entering Load Water Temperature (optional), Leaving Source Water Temperature, Outdoor Air Temperature (optional) and Relative Humidity (optional). All AI’s have 10 bit A/D resolution.
5 binary inputs: Compressor 1 Status, Compressor 2 Status, Compressor 3 Status, Remote Occupancy Contact, and Safety Shutdown.
Outputs8 binary outputs: Stage 1 through Stage 4 Capacity Control, Reversing Valve, Source Water Pump/ Isolation Valve, Load Water Pump, and Alarm Lamp. Relay contacts rated at 3A max @ 24VAC, configured normally open
ProtectionIncoming power and network connections are protected by non-replaceable internal solid-state polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events.
Real Time ClockBattery-backed real time clock keeps track of time in event of power failure
Battery10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages.
Status IndicatorsLED status indicators for communications, run status, error, power, and all digital outputs.
Controller AddressingRotary dip switches set BACnet MS/TP, Modbus, or N2 address of controller
Listed ByUL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997
Environmental Operating RangeOperating: -40 to 158ºF (-40 to 70ºC), 10 to 95% RH, non-condensing
Storage: -40 to 158ºF (-40 to 70ºC), 10 to 95% RH, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz, 14VA power consumption, 26VDC (25V min, 30V max), Single Class 2 source only, 100VA or less

Documents

Controls

i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide

Installation

Water-to-Water Open Points/Properties v3

Water-to-Water Open Integration Guide v3

Product Data

i-Vu Open Water-to-Water Open Product Data Sheet

Need assistance? Ask Carrier.

Get in touch