i-Vu® VAV Zone II Single Duct
Technical Specifications
Features
Application Features
Sophisticated factory-engineered and tested control programs provide reliability and energy efficiency
Supports modulating hot water, 2-position hot water, single, 2, or 3 stage electric heat, or zone perimeter heat
Built-in advanced control routines for zone level humidity control or zone level demand control ventilation (ASHRAE® 62)
Adaptive optimal start and PID control for maximum occupant comfort
Supports Carrier communicating space sensors, which allow for local setpoint adjustment and local overrides
Quick and easy test & balancing process
System Benefits
Integrated Carrier airside linkage algorithm for plug and-play integration with Carrier air sources
Fully plug-and-play with the Carrier i-Vu Building Automation System
Supports demand limiting for maximum energy savings
Compatible with i-Vu Tenant Billing for tracking tenants’ after-hours energy usage
Hardware Features
Separable brushless actuator for reliability and longevity
Capable of system or stand-alone operation
Native BACnet MS/TP or ARCnet communications
Specifications
| BACNet Support | Advanced Application Controller (B-AAC), as defined in BACnet 135-2012 Annex L Protocol rev. 9 |
| Communication Ports | BACnet Port: EIA-485 port for BACnet MS/TP communications (9600 bps, 19.2 kbps, 38.4 kbps, & 76.8) or ARCnet 156 kbps; Local Access Port: For system start-up and troubleshooting (115.2 kbps) Rnet Port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface ARCnet Port: For connecting the actuator cable |
| Separable Actuator | Brushless DC motor, torque 45 inch-pounds (5Nm), runtime 205 seconds for 90 degree travel during control. |
| Integral Pressure Sensor | Precision low flow AWM series O-2 in H2O, sensitive down to +/-0.001 in. H2O. Barbed tapered airflow connections accept 3/16 in. (4.75 mm) ID tubing. Allows for readings across the 0-2 in H2O range, accurate to +/-5% of full flow at 2 in. H2O. |
| Inputs | 3 analog inputs: RH/CO2 (0-5V), T55 (10k thermistor), SAT (10k thermistor). AIs have 10 bit A/D resolution. 1 binary input: Remote Occupancy (dry contact). |
| Outputs | 1 analog output: Hot Water Valve/Actuator (HWV/ACT). AO is 0 to 10VDC (5mA maximum) with 8 bit D/A resolution using filtered PWM. 1 binary output: HEAT1. Relay contact rated at 1A max @ 24VAC/VDC, configured normally open. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solid state polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input and output connections are also protected against voltage transient and surge events. |
| Battery | 10-year lithium CR2032 battery provides a minimum of 10,000 hours of trend data retention during power outages. |
| Status Indicators | LED status indicators for BACnet communication, run status, error, power and all digital outputs |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP or ARCnet address |
| Listed By | UL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997, Fire-retardant plastic ABS, UL94-5VA |
| Environmental Operating Range | Operating: 32° to 130°F (0° to 54°C) 10 to 90% RH, non-condensing Storage: -24° to 140°F (-30° to 60°C) 10 to 90% RH, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz, 14 VA power consumption, 26VDC (25V min, 30V max), single class 2 source only, 100 VA or less |
Documents
Controls
i-Vu Open VAV Guide Specification
Installation
i-Vu Smart Valves Installation and Startup Guide
VAV Zone II Controllers Installation and Startup Guide
Open Controller Network Wiring Guide
Mounting Instructions
VVT Zone II, VVT Bypass II, and VAV Zone II Mounting Instructions
Product Data
i-Vu® Smart Valves - Pressure Dependent Product Data
i-Vu® Smart Valves - Pressure Independent Product Data
i-Vu Open VAV Zone II Single Duct Product Data Sheet