i-Vu® UV Open

OPN-UV

Carrier’s Unit Vent Open controller is an integrated component of a Carrier unit ventilator. The Unit Vent Open controller continuously monitors and regulates unit ventilator operation with reliability and precision. This advanced controller features a sophisticated, factory engineered control program that provides optimum performance and energy efficiency.

Overview

The i‑Vu® UV Open OPN‑UV is an application‑specific controller designed for Carrier unit ventilators. It delivers precise temperature, airflow, and ventilation control through factory‑engineered sequences, operating standalone or as part of a building automation system using open protocols.

  • BACnet International
  • BACnet Testing Labs

Features

Technical Specifications

The UV Open is a unit ventilator controller that delivers precise comfort & energy‑efficient operation with standalone or BACnet‑based BAS integration.

Documents

Controls

i-Vu Open Roof Top Unit / Fan Coil / Unit Vent Guide Specification

Installation

i-Vu Open Unit Ventilator V2 for AppController Installation and Start-Up Guide

AppController Installation and Startup Guide

Open Controller Network Wiring Guide

Need help finding the right building automation controller solution?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.