i-Vu® UC Open

Technical Specifications

Features

Application Features
 

Comprehensive library of factory-engineered control programs available, including: Pump Control, Lighting Control, Time Scheduling with/without Override, Analog Temperature Control, Discrete & Permissive Interlock, Discrete Staging Control, OA Conditions, BTU Metering, Fuel Oil Metering, Electric Metering, Gas Metering, and Water Metering

Supports Snap graphical programming for creating customized control programs

Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides

 

Hardware Features
 

Real time-clock keeps time in the event of power failure

Stand-alone control of up to 11 I/O points using proven algorithms

Native BACnet MS/TP communications

 

System Benefits
 

Fully plug-and-play with the Carrier i-Vu Building Automation System

Supports demand limiting for maximum energy savings

Specifications

BACNet SupportAdvanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L
Communication PortsBACnet port: EIA-485 port for BACnet MS/TP communications (9600 bps, 19.2 kbps, 38.4 kbps, and 76.8 kbps)
Local Access port: For system start-up and troubleshooting (115.2 kbps)
Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface
Inputs6 inputs: Configurable for thermistor or dry contact. Inputs 1 and 2 are also configurable for 0-5 VDC sensors. AIs have 12 bit A/D resolution.
Outputs5 binary outputs: Relay contacts rated at 1 A max @ 24 VAC/VDC, configured normally open.
ProtectionIncoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events.
Real Time ClockBattery-backed real time clock keeps track of time in event of power failure
Battery10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages.
Status IndicatorsLED status indicators for communications, run status, error, and power.
Controller AddressingRotary DIP switches set BACnet MS/TP MAC address of controller.
Listed ByUL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997
Environmental Operating RangeOperating: 0° to 140°F (-18° to 54°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz
18VA power consumption
26VDC (25V min, 30V max
Single Class 2 source only, 100VA or less

Documents

Brochure

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

VVT Zoning System Brochure Low Resolution 1/21

Controls

i-Vu Open General Purpose Controller Guide Specification

Installation

UC Open Installation and Startup Guide

Open Controller Network Wiring Guide

Product Data

i-Vu Open UC Open Controller Product Data Sheet

Warranty Card

Limited Warranty for i-Vu Control System and Field-Installed Open Controls

Need assistance? Ask Carrier.

Get in touch