i-Vu® Fan Coil Open

Technical Specifications

Features

Application Features
 

Controls modulating or 2-position hot water/steam valves or up to 1 stage of electric heat to maintain space temperature setpoint

Controls modulating or 2-position chilled water valves or a single stage of DX cooling to maintain space temperature setpoint

Controls 2-position outside air damper to meet ASHRAE® 62 ventilation requirements

Built-in advanced control routines for zone level humidity control or zone level demand control ventilation (ASHRAE 62)

Optimal start and PID control for maximum occupant comfort

Automatic fan speed control for matching fan speed to actual cooling or heating requirements, thus allowing the fan to run at the lowest capable setting to maintain room setpoint

 

Hardware Features
 

Compatible with 42D, 42C, 42S, and 42V fan coils

Integrates easily into any BAS using the BACnet MS/TP protocol

On-board hardware clock, remote occupancy input, and support for Carrier communicating and thermistor sensors provides stand-alone operation

Thermostat linkage allows up to 8 fan coils to operate from 1 sensor

Easy startup and commissioning using Carrier’s i-Vu user interfaces

 

System Benefits
 

Fully plug-and-play with the Carrier i-Vu Building Automation System

Supports demand limiting for maximum energy savings

Compatible with i-Vu Tenant Billing for tracking tenants’ afterhours energy usage

Specifications

BACNet SupportAdvanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L
Communication PortsNetwork port: EIA-485 port for BACnet MS/TP communications (baud rates is DIP switch selectable)
Comm Option Port: For connecting a LON Option Card (future)
Local Access port: For system start-up and troubleshooting (115.2 kbps)
Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface
Inputs2 binary inputs: Remote Occupancy Contact/Fan Status and Condensate Overflow
4 analog inputs: RH/CO2 (0-5VDC), SAT (10k thermistor), RAT/T55 (10k thermistor) and Changeover Switch (dry contact)/Changeover Sensor (10k thermistor). AIs have 10 bit A/D resolution.
Outputs5 binary outputs: High Speed Fan, Medium Speed Fan, Low Speed Fan, Two-Pipe Valve/Heating Valve/Electric Heat Stage 1, and Cooling Valve/Electric Heat Stage 1 with Type 5 Heat and 2-Pipe. Relay contacts rated at 1 A max @ 24 VAC/VDC, configured normally open.
3 analog outputs: OA Damper, 2-Pipe/Heating Valve and Cooling Valve. AOs rated at 0-10VDC, 5mA max with 8 bit A/D resolution using filtered PWM.
ProtectionIncoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events..
Real Time ClockBattery-backed real time clock keeps track of time in event of power failure
Battery10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages.
Status IndicatorsLED status indicators for communications, run status, error, power, and all digital outputs.
Controller AddressingRotary DIP switches set BACnet MS/TP MAC address of controller.
Listed ByUL-916 (PAZX), cUL-916 (PAZX7), FCC Part 15-Subpart B-Class A, CE EN50082-1997
Environmental Operating RangeOperating: 0° to 140°F (-18° to 54°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz
18VA power consumption
26VDC (25V min, 30V max)
Single Class 2 source only, 100VA or less

Documents

Controls

i-Vu Open Roof Top Unit / Fan Coil / Unit Vent Guide Specification

Installation

Fan Coil for AppController Installation and Start-up Guide

Fan Coil Integration Guide

AppController Installation and Startup Guide

Open Controller Network Wiring Guide

Product Data

i-Vu Open Fan Coil Open Product Data Sheet