45FD,FN,FT Guide Specifications, 90 to 3600 Nominal cfm
AXIS™ Series 45F Quiet Fan-Powered Terminal
Type
Fan-PoweredAirflow Range
Up to 3,660 CFMPrimary & Fan Airflow
Fan airflow capacities from 205 to 3660 CFM
Primary airflow capacities from 52 to 3660 CFM
ECM (electronically commutated motor) motors
Ultra quiet operation for critical sound applications
Round inlet sizes from 6 in. through 16 in. diameter
20 gauge, galvanized steel casing construction
Suitable for low, medium, or high pressure applications
Linear, multiple-point, averaging velocity sensor with an amplified signal
Damper blade has a flexible gasket for tight airflow shutoff
Damper blade operates over a full 90 degrees
All damper assemblies utilize a solid ½ in. shaft that rotates in self-lubricating Delrin® bearings
Pressure independent controls, including Carrier TruVu (Dual IP Zone Controller) and Carrier i-Vu Open (BACnet)
Electric or hot water reheat coils
Multiple casing liners available
Electric heat (1 to 3 stages) or proportional (SSR) heat
Standard unit casing lined with 1 in. thick, 1-1/2 lb dual density fiberglass insulation that meets UL 181 and NFPA 90A
Certified performance in accordance with AHRI Standard 880
20 gauge, galvanized steel heaters are ETL listed in accordance with UL standards
Heaters equipped with: Primary automatic and secondary manual reset thermal cutout, Deenergizing magnetic contactors, Airflow proving switch, 80/20 Ni-Cr elements
Strong integral panel/post construction for product durability
NEMA 2 steel control enclosure for electric or electronic components
Removable bottom access panel for easy accessibility during routine inspections and maintenance
Label information adhered to each unit includes model, size, airflow (cfm), balancing chart, and tagging data
Rectangular discharge with slip and drive connections provides quick and easy connection to downstream ductwork
Compact unit casing accommodates installation in reduced ceiling plenum space
Factory-installed controls
All round collars accommodate standard spiral and flex duct sizes
Balancing taps provided for easy airflow verification
Single point electrical connection
One-year parts
Control options: Carrier TruVu VAV Controls, Carrier i-Vu Open VAV Controls, No controls or field-supplied DDC (direct digital controls) third party controls
Left-hand or right-hand control enclosure (dust-tight)
Hanger brackets
Control box configurations: 90 degrees, Bottom facing, Remote mounted
Hot water coils (1 to 4 rows), 10 & 12 fins per inch
Liner options: 1 in. thick, dual density fiberglass, 1/2 in. thick, dual density fiberglass, Cellular, Steriliner (foil-faced duct board), Sterilwall (double wall), Foil encapsulated fiberglass, Perforated double wall
Vent and drain on water coils
Electric heat (1 to 3 stages)
Proportional SSR (solid-state relays) electric heat
Electric heater options: Fused door interlocking disconnect switch, Non-fused door interlocking disconnect switch, Fuse block with fuses for primary overload protection, Dust-tight construction
Motor fusing
Recirculated MERV 8 and 13 air filters
Remote wall sensor
Supply-air temperature sensor
CO2 sensor
Guide Specifications
45FD,FN,FT Guide Specifications, 90 to 3600 Nominal cfm
Product Data
45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm
REVIT and 3D DRW Files
45F Fan-Powered Terminal Unit Family REVIT Files