AERO® 39M Semi-Custom Central Station Air Handler

AERO® 39M Semi-Custom Central Station Air Handler

Technical Specifications

At a glance

Model

39MN

Indoor

Model

39MW

Outdoor

Airflow Range

1,500 - 60,500

Nominal CFM

Construction

Custom Double-Wall

Application

Indoor, Outdoor

Features

Performance Features
 

All units are shrink wrapped for complete protection while in transit

Maximum deflection ratio of L/240 at 8 in. wg.

Casing air leakage rate less than 1% at 8 in. wg. of unit nominal airflow

Doublewall panel construction, insulation is sealed between the inner and outer panels

Thermal break casing construction

Optional factory mounted controls

Chilled water, hot water, direct expansion (DX), electric and steam coils

Tubular indirect fired gas furnace option with a minimum of 10:1 turndown

Ultraviolet band C (UV-C) germicidal lamps

Multiple filtration from pleated MERV 8 to HEPA filters

Energy recovery ventilator (ERV) sections

Multiple fan options

Humidifiers for precise indoor climate conditioning

Internal and external face and bypass damper sections

 

Reliability Features
 

Optional 18 gauge exterior and/or interior skin

Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel

 

Maintenance Features
 

Optional prepainted and/or galvanized unit exterior

Optional aluminum diamond treadplate floors

All service may be performed through large, removable or hinged with lockable handle panels

Marine lights and viewports for interior component inspection

 

Installation Features
 

Units may be mounted in ceilings, closets, attics, etc.

Variable frequency drives are programmed and started up at the factory

Casing can be broken-down to individual panels and frame members

Options

Factory-Installed Options
 

Filter options from MERV 8 flat filters to face loaded HEPA filters

Water coils

Refrigerant coils

Steam coils

Electrical heat

Tubular indirect fired gas furnaces

Humidifiers

Sound attenuators

Energy recovery ventilator wheel (ERV) sections

Physical Data

Unit SizeNominal Airflow*
(Cfm)
Height***
(in)
Width
(in)
03W15003733
06W30003746
07T35006039
08W40004054
09T45005742
10W50004067
11T55006645
12T60006648
12W60004767
14W70004772
16T80007551
17W85005079
18T90007854
21W105006079
22T110008460
25T125008961
25W125006086
30T150008972
30W1500060104
35T175009280
36W1800071109
37T1850010872
40W2000077109
42T2100010780
50W2500087117
51T2550010793.5
58T2900012093.5
61W30500102117
72W36000113120
85W42500113139
96W48000126139
110W55000126157

 

*Airflow is based upon 500ft/min face velocity.

**Airway length is dependent upon selected components. Check the product catalog for individual airway length of components.

***Unit height includes 6-in. base rail on an indoor unit. Other base rail height options are available.

Documents

Accessory and Kit Data

Ultraviolet Germicidal Lamps Used in Cooling Coil Sections for 39MN,MW03-110

Brochure

Single Direct Drive Plenum Fans in Carrier’s Aero® 39M Air Handlers

Fan Arrays in Carrier’s Aero® 39M Air Handlers

Indirect Fired Gas Heaters in Carrier’s Aero® 39M Air Handlers

Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units

Factory-Installed TXV and Nozzle for Carrier’s Aero® 39M Air Handlers

Factory Installed Variable Frequency Drives for Carrier’s Aero® 39M Air Handlers

Aero® Air-Handling Units

A World of Comfort 2025 - Brochure

The CRRSA Act (ESSER I) — Funding Indoor Air Quality (IAQ) Improvements in K-12 Schools

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

The Washington Library

Lincoln Home

DeLand Middle School

Center for Intelligent Buildings

Johnston County Public Schools

Guide Specifications

39M with ERV Guide Specifications

39MN,MW Guide Specifications, Central Station Air-Handling Control

39MN,MW Guide Specifications, TruVu™ MPC Controller

39MN Guide Specifications, 1,500 to 60,500 Nominal Cfm

39MW Guide Specifications, 1,500 to 60,500 Nominal Cfm

Installation

39MW Section-to-Section Installation Overview Supplement

39MN,MW ECM Fan Addressing and Replacement Supplement

39M ACH580 VFD Supplemental Instructions

39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement

UC Open XP/UC Open XP IO for 39MN,MW Indoor and Weathertight Outdoor Air Handlers

39MN,MW03-110 Aero® Indoor and Weathertight Outdoor Air Handlers

TruVU™ MPC for 39MN,MW Indoor and Weathertight Outdoor Air Handlers

39L/M Air Handler Units with R-32 and R-454B A2L Refrigerant Supplement

Presentation

39M Reinvention Video (External Version)

39M at the 2017 AHR Video

Press Release

Press Release - Carrier Announces Reinvention of the Aero® 39M Commercial Air Handler

Press Release - Carrier Announces New ECM Direct-Drive Fan Option with Aero® 39M Commercial Air Handler

Press Release - Carrier Announces New Factory-Installed Thermal Expansion Valve (TXV) Option with Aero® 39M Commercial Air Handler

Product Data

39MN,MW03-110 Aero® Indoor and Weathertight Outdoor Air Handlers, 1,500 to 60,500 Nominal Cfm

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage

Application of Fans in Commercial HVAC Equipment

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance? Ask Carrier.

Find an expert