AXIS™ 35J Single-Duct Retrofit Terminal

AXIS™ 35J Single-Duct Retrofit Terminal

35J

The 35J round tube terminal is tailored for retrofit and special applications, providing cooling in a compact, easily configurable unit.

  • Flexible airflow capacity (45-3,700 cfm)
  • Converts high-pressure systems to low-pressure volume flexibility
  • Compact and durable galvanized steel construction
Overview

The AXIS™ 35J Single-Duct Retrofit Terminal is engineered to elevate commercial HVAC performance. Designed for flexible applications, it delivers precise climate control and energy efficiency while showcasing robust airflow capacities ranging from 45 to 3,700 CFM. Its compact size and advanced pressure-independent controls make it a seamless solution for retrofitting or enhancing indoor air quality.

Features

At a glance

Type

Single-Duct

Airflow Range

45 - 3,700 CFM

AXIS™ 35J Single-Duct Retrofit Terminal AXIS™ 35J Single-Duct Retrofit Terminal

Axis™ 35J air terminal delivers reliable climate control. Optimize your systems with improved energy efficiency, greater flexibility and cleaner indoor air quality.

Documents

Brochure

VVT Zoning System Brochure Low Resolution 1/21

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

Axis Overhead Air Terminals Brochure

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Guide Specifications

35J Guide Specifications, 45 to 3700 Nominal cfm

Product Data

i-Vu Open VVT Zone II Controller Product Data Sheet

35J Single-Duct Retrofit Terminal Units for Variable Volume Systems, 45 to 3700 cfm

i-Vu Open VAV Zone II Single Duct Product Data Sheet

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

White Paper

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need help? Explore our trusted expert network to find the right fit for your project.

Find an expert

Trust our network to help you find the perfect solution.

Carrier’s engineering ensures durability and streamlined maintenance, giving you exceptional value and peace of mind.