Supra® S9 Diesel Truck Refrigeration Unit
Condenser Dimensions
75.4" x 32.1" x 24.2"(1,914 x 815 x 615 mm)
Evaporator Dimensions
48.2" x 21.7" x 11.4"(1,225 x 550 x 290 mm)
Body Opening
49.0" x 12.2"(1,245 x 310 mm)
Approximate Weight
TDB-59: 908 lb (413 kg) without standby; TDS-59: 1,015 lb (460 kg) with electric standbyCooling/Temperature Capacity:
Ambient at 100°F (38°C); Speed: 2,100 rpm diesel/ 60 Hz electric standbyEvaporator Airflow
Applied system performance: 1,500 cfm (2,548 m3/hr)| Evaporator Return Air Temp. | Diesel Operation | Standby Operation | ||
| BTU/hr | Watts | BTU/hr | Watts | |
| 35°F ( 2°C) | 24,000 | 7,034 | 23,500 | 6,887 |
| 0°F (-18°C) | 18,500 | 5,422 | 17,500 | 5,129 |
| -20°F (-29°C) | 11,500 | 3,370 | 10,000 | 2,931 |