Supra® S8 Diesel Truck Refrigeration Unit
Condenser Dimensions
75.4" x 32.1" x 24.2"(1,914 x 815 x 615 mm)
Evaporator Dimensions
48.2" x 21.7" x 11.4"(1,225 x 550 x 290 mm)
Body Opening
49.0" x 12.2"(1,245 x 310 mm)
Approximate Weight
TDB-58: 865 lb (393 kg) without standby; TDS-58: 960 lb (436 kg) with electric standbyCooling/Temperature Capacity:
Ambient at 100°F (38°C); Speed: 2,100 rpm diesel/ 60 Hz electric standbyCooling Capacity – Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | Diesel Operation | Standby Operation | ||
| BTU/hr | Watts | BTU/hr | Watts | |
| 35°F ( 2°C) | 22,000 | 6,448 | 20,000 | 5,861 |
| 0°F (-18°C) | 14,000 | 4,103 | 13,000 | 3,810 |
| -20°F (-29°C) | 8,500 | 2,491 | 7,000 | 2,051 |