Carrier Supra S7

Supra® S7 Diesel Truck Refrigeration Unit

Technical Specifications

Condenser Dimensions

75.4" x 32.1" x 24.2"

(1,914 x 815 x 615 mm)

Evaporator Dimensions

48.2" x 21.7" x 11.4"

(1,225 x 550 x 290 mm)

Body Opening

49.0" x 12.2"

(1,245 x 310 mm)

Approximate Weight

TDB-57: 860 lb (390 kg) without standby; TDS-57: 955 lb (434 kg) with electric standby

Cooling/Temperature Capacity:

Ambient at 100°F (38°C); Speed: 2,000 rpm diesel/ 60 Hz electric standby

Evaporator
Return Air Temp.
Diesel OperationStandby Operation
 BTU/hrWattsBTU/hrWatts
35°F ( 2°C)19,0005,56819,0005,568
0°F (-18°C)12,0003,51712,0003,517
-20°F (-29°C)6,0001,7586,0001,758

Have questions about truck refrigeration units?

Get in touch