Supra® S10 MT Truck Refrigeration Unit
Functionality
Multi-temperaturePower Source
DieselNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
75.4" x 32.1" x 24.2"(1,914 x 815 x 615 mm)
Evaporator Dimensions
Single discharge (MSS 1100): 41.3" x 29.8" x 8.07"; dual discharge (MSD 1100): 41.1" x 37.17" x 6.57"(1,050 x 757 x 205 mm); (1,044 x 944 x 167 mm)
Evaporator Airflow
Single discharge – 1,436 cfm; dual discharge – 1,560 cfm(2,439 m³/hr); (2,650 m³/hr)
Cooling Capacity – Ambient at 100°F (38°C)
| Evaporator Return Air Temp: | Diesel Operation: BTU/hr | Diesel Operation: Watts |
| 35°F (2°C) | 33,000 (9,672) | 25,000 (7,327) |
| 0°F (-18°C) | 21,000 (6,155) | 19,000 (5,569) |
| -20°F (-29°C) | 11,500 (3,370) | 10,500 (3,077) |