X4™ 7500 Trailer Refrigeration Unit

X4™ 7500 Trailer Refrigeration Unit

X4 7500

The new industry standard for high refrigeration capacity and exceptional temperature control.

  • Ultra-High Capacity
  • APX™ Control System

X4™ 7500 – The industry's long-standing choice when high capacity matters

 X4™ 7500 Trailer Refrigeration Unit

High efficiency for EPA Tier 4 compliance

The X4™ 7500 Trailer Refrigeration Unit delivers precise temperature control, high efficiency, proven reliability and lower cost of ownership. EcoFORWARD™ technologies deliver significant fuel savings as well as compliance with EPA Tier 4 emissions regulations.

Features

At a glance

Functionality

Single temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 280 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,690 lb.

(767 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

Refrigerant Type

R-452A

semi truck semi truck

Carrier X4 Series — Simpler, Smarter Technology. Simply Smarter Thinking.

Documents

Brochure

X4 7500

X4 7500 Brochure – Portuguese

X4 7500 Sell Sheet (Spanish)

X4 Series Brochure

Have questions about trailer refrigeration units?

Get in touch

Find a local dealer.

Explore the Carrier network of trusted dealers for expert assistance with your truck and trailer refrigeration needs.