Vector™ 8700R Rail Refrigeration Unit

Vector™ 8700R Rail Refrigeration Unit

Vector 8700R

Premium performance for greater fuel efficiency and sustainability. Built to handle the rigors of intermodal and rail duty.

  • High-Efficiency Cooling
  • Unmatched Reliability
  • CARB Compliance

Rigorous intermodal and rail duty with lifetime CARB compliance

Vector™ 8700R Rail Refrigeration Unit

Hybrid design powers all-electric refrigeration system for better fuel economy and performance

The Vector™ 8700R Rail Refrigeration Unit is powered by E-Drive™ technology, it delivers superior fuel economy, reduced emissions and full CARB compliance. Its durable, low-maintenance design redefines reliability for intermodal and rail applications. The Vector 8700R features enhanced sustainability with R-452A, a lower global warming potential refrigerant.

Features

At a glance

Functionality

Single-temperature rail

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 208 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,815 lb., including electric standby

(823 kg)

Evaporator Airflow

3,100 cfm

(5,270 m³/hr)

semi truck semi truck

Carrier's innovative Vector 8700R rail refrigeration provides premium performance for greater fuel efficiency and sustainability. Built to handle the rigors of intermodal and rail duty.

Documents

Brochure

Carrier Vector 8700R CARB Sell Sheet

Carrier Vector CARB Brochure

Have questions about intermodal and rail refrigeration units?

Get in touch

Find a Carrier dealer.

Explore the Carrier network of trusted dealers for expert assistance with your intermodal and rail refrigeration needs.