Vector™ 8700 Trailer Refrigeration Unit

Vector 8700 Trailer Refrigeration Unit

Vector 8700

Premium performance for greater fuel efficiency and sustainability in an all-electric CARB compliant refrigeration system.

  • E-Drive™ Technology
  • CARB Compliance
  • Exceptional Fuel Efficiency

Vector™ 8700 – All-performance refrigeration with lifetime CARB compliance

Vector™ 8700 Trailer Refrigeration Unit

Premium performance for greater fuel efficiency and sustainability

The Vector™ 8700 Trailer Refrigeration Unit is powered by E-Drive™ technology, helping to boost fuel efficiency, reduce emissions and enhance reliability with fewer moving parts. It’s the smart choice for businesses aiming to reduce environmental impact.

Features

At a glance

Functionality

Single-temperature

Power Source

Diesel

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

76.4" x 85.7" x 22.8"

(1,940 x 2,176 x 579 mm)

Evaporator Dimensions

66.3" x 45.2" x 8.2"

(1,684 x 1,149 x 208 mm)

Body Opening

66.8" x 46.0"

(1,696 x 1,168 mm)

Approximate Weight

1,810 lb.; Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb.; Battery: 50 lb.

(820 kg; 29 kg; 23 kg)

Evaporator Airflow

Applied system performance 3,100 cfm

(5,270 m³/hr)

Refrigerant Type

R-452A

Vector™ 8700 Vector™ 8700

Step into the future of sustainable refrigeration with the Vector™ 8700. Experience unmatched efficiency, reduced operating costs and a commitment to environmental excellence.

Documents

Brochure

Carrier Vector 8700 CARB sell sheet

Vector 8700 Sell Sheet (Spanish)

Carrier Vector CARB Brochure

Have questions about trailer refrigeration units?

Get in touch

Find a Carrier dealer.

Explore the Carrier network of trusted dealers for expert assistance with your truck and trailer refrigeration needs.