Vector™ 8500 Trailer Refrigeration Unit
Functionality
Single-temperaturePower Source
DieselNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
76.4" x 85.7" x 22.8"; Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb.; Battery: 50 lb.(1,940 x 2,176 x 579 mm; 29 kg; 23 kg)
Evaporator Dimensions
66.3" x 45.2" x 8.2"(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0"(1,696 x 1,168 mm)
Approximate Weight
1,810 lb.; Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb.; Battery: 50 lb.(820 kg; 29 kg; 23 kg)
Evaporator Airflow
Applied system performance: 3,100 cfm(5,270 m3 /hr)
Cooling Capacity: Ambient at 100°F (38°C)
| Evaporator Return Air Temperature | Diesel Operation: BTU/hr | High Speed Diesel or Electric Standby Operation |
| 35°F (2°C) | 58,000 | 16,998 |
| 0°F (-18°C) | 33,500 | 9,818 |
| -20°F (-29°C) | 22,000 | 6,594 |