Neos 200e Electric Reefer

Neos™ 200e Electric Truck Refrigeration Unit

Technical Specifications

Functionality

Single-temperature

Power Source

Electric

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

34" x 18.9" x 9.1"

(864 x 480 x 231 mm)

Evaporator Dimensions

33.8" x 24.4" x 7.6"

(859 x 620 x 193 mm)

Evaporator Airflow

665 cfm

(1,130 m³/hr)

Refrigerant

R-452A

Cooling Capacity: Ambient at 100°F (38°C)

Evaporator.
Return Air Temp.
Road OperationStandby Operation
 Btuh/hrWattsBtuh/hrWatts
35°F (2°C)5,0001,4655,0001,465
0°F (-18°C)2,0005902,000590

Have questions about cold chain solutions?

Get in touch