50XR Truck Refrigeration Unit
Functionality
Multi-temperaturePower Source
Truck EngineNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
54.2" x 21.1" x 20.15"(1,376 x 536 x 512 mm)
Evaporator Dimensions
61.3" x 24.2" x 7.6"(1,556 x 614 x 194 mm)
CAB COMMAND™ Dimensions
3.4" x 2.4" x 1.1"(85 x 60 x 28 mm)
Refrigerant
R-452AEvaporator Airflow
1,300 cfm(2,192 m3/hr)
Cooling Capacity: Ambient at 100°F (38°C)
| Evaporator Return Air Temp: | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F (2°C) | 17,000 (4,980) | 13,200 (3,870) |
| 0°F (-18°C) | 8,700 (2,550) | 6,500 (1,910) |
| -20°F (-29°C) | 5,000 (1,470) | 3,700 (1,080) |