40XR Truck Refrigeration Unit
Functionality
Single-temperaturePower Source
Truck EngineNationwide Service Network
More than 180 authorized dealers availableCondenser Dimensions
54.2" x 21.1" x 20.15"(1,376 x 536 x 512 mm)
Evaporator Dimensions
43.5" x 24.2" x 7.6"(1,106 x 614 x 194 mm)
CAB COMMAND™ Dimensions
3.4" x 2.4" x 1.1"(85 x 60 x 28 mm)
Refrigerant
R-452ACooling Capacity: Ambient at 100°F (38°C)
| Compressor Speed | Evaporator Return Air Temp: | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 2,400 rpm at 60 Hz | 35°F (2°C) | 14,500 (4,250) | 11,500 (3,370) |
| 0°F (-18°C) | 8,000 (2,340) | 5,900 (1,730) | |
| -20°F (-29°C) | 4,100 (1,200) | 3,400 (1,000) |