30S Direct Drive Reefer

30S Truck Refrigeration Unit

Technical Specifications

Functionality

Single-temperature

Power Source

Truck Engine

Nationwide Service Network

More than 180 authorized dealers available

Condenser Dimensions

44.1" x 19.2" x 9.1"

(1,120 x 488 x 230 mm)

Evaporator Dimensions

39.4" x 21.3" x 8.3"

(1,000 x 540 x 210 mm)

CAB COMMAND™ Dimensions

3.4" x 2.4" x 1.1"

(85 x 60 x 28 mm)

Refrigerant

134a

Cooling Capacity: Ambient at 100°F (38°C)

Evaporator Return Air Temp:Road BTU/hr (Watts)Standby BTU/hr (Watts)
35°F (2°C)10,200 (2,990)6,600 (1,935)
0°F (-18°C)4,900 (1,435)2,900 (850)

Have questions about cold chain solutions?

Get in touch