RG15 Tier 4 interim Genset Technical Specifications

PowerLINE® RG15 Tier 4 Interim Generator Set

Technical Specifications

Ambient Temperature Range: Structure

-40° to +52°C (-40° to +125°F)

Ambient Temperature Range: Start Operation

-26° to +52°C (-15° to +125°F)

Ambient Temperature Range: Run Operation

-40° to +52°C (-40° to +125°F)

Performance

Full 15kW output, optimized for powering ISO reefer containers

Weight (minus fuel)

830 kg (1,830 lb.)

Have questions about container refrigeration solutions?

Get in touch