Cold Chain, Refrigeration

Keeping Ice Cream Refrigerated

Before people around the world enjoy smooth and delicious ice cream, Carrier technology helps transport and preserve the popular dessert under precise conditions.

Ice cream

Sweet Side of Refrigeration

While it may be called “helado,” “kulfi” or “gelato” by different people around the world, ice cream is universally recognized as a delicious treat. But before it ends up in a dish or cone or gets topped with hot fudge or strawberries, ice cream must be safely transported under precise conditions – the perfect challenge for Carrier, the keepers of cool. This blend of milk, cream and sugar is trusted to be delivered at a consistent temperature by Carrier.

During transport, any temperature fluctuations may cause adverse changes in the texture and flavor of the ice cream. Ice crystals can increase in size, creating “freezer burn” and making the ice cream unacceptable to both retailers and end consumers.

Carrier® Transicold® transport refrigeration units keep temperatures during transport at a consistent -20°F (-29°C) – the right temperature to prevent melting while avoiding freezer burn. This ensures the ice cream is protected for safe delivery to distribution centers, grocery stores and restaurants all over the world.

Once the ice cream reaches its destination, Carrier continues to play an important role in keeping it protected at the right temperature until it reaches consumers.