Skip to main content
gt-pc-geothermal-heat-pump-50YG

GT-PC Geothermal Heat Pump

50YG

A HIGH-EFFICIENCY WATER-TO-AIR MODEL FOR HEATING AND COOLING YOUR HOME

  • Two-stage compressor enhances summer dehumidification
  • Quiet, variable speed blower for efficiency and comfort
  • Internal loop pump saves the cost of a separate system

Connect With a Local Expert

Overview

Aside from its efficiency, this model offers excellent comfort control and system diagnostics plus an internal loop pump to save the cost of a separate component. Top it off with the comfort created by a variable speed blower and 2-stage compression for one impressive unit.

Perhaps best of all is a Federal tax credit still available on qualified geothermal heating and cooling systems. So, you can revel in getting a tax credit of up to 30% of your installed cost of a geothermal system.

View Product Literature

California residents please see Proposition 65

Works Well With

Chat-icon
Let's chat
- Home-icon
chat-circle-icon