Skip to main content
products-geothermal

Geothermal Heat Pumps

ENERGY FROM EARTH’S BIGGEST POWER SOURCE: THE EARTH ITSELF.

There’s an invaluable energy source buried right in your own backyard: the earth itself. Forget oil or gas, geothermal systems tap into the relatively consistent temperatures of your yard, pond or well. This ingenious technology runs on electricity but uses the earth’s thermal energy to pre-condition refrigerant used to heat and cool your home so you can enjoy higher energy efficiency inside – no matter how extreme the weather gets outside.

 
Filters
Output Type
Application
Type
Category Price
Comfort Features
Heating COP (Closed Loop)
Overall Efficiency <p>Efficiency within a model group will tend to vary by the size (capacity) of the unit. Some products, like furnaces, may also be affected by installation orientation (horizontal, upflow, or downflow) or even by the nozzle used in installation, as is the case with boilers and oil furnaces. The efficiency of an air conditioner or heat pump can even be affected by the furnace or fan coil it relies on inside the home to move air. Products that fall into the “Select sizes ENERGY STAR<sup>®</sup> qualified” category include within their model group some non-qualified units due to either size or potential installation factors.</p>info
Summer Dehumidification
Cold weather performance
Fan sound levels
Compressor Type
Blower motor type
Hybrid Heat® compatible Requires Performance<sup>TM</sup> Edge<sup>®</sup> relative humidity or ComfortZone<sup>TM</sup> II thermostatsinfo

No Results Found

Packaged Geothermal Heat Pumps
Geothermal heating and cooling solutions are prized for their efficiency. These all-in-one "forced-air" or "water-to-air" systems can provide comfort to your home more efficiently than any other type of ordinary system.
Geothermal heating and cooling solutions are prized for their efficiency. These all-in-one "forced-air" or "water-to-air" systems can provide comfort to your home more efficiently than any other type of ordinary system.
infinity-geothermal-heat-pump-GC

Category Price: $$$

Comfort Features: Best

Efficiency Closed Loop: Up to 32.0 EER / 4.7 COP

Efficiency Open Loop: Up to 37.0 EER / 5.2 COP

Infinity<sup>®</sup> Geothermal Heat Pump GC https://www.carrier.com/residential/en/ca/products/geothermal-heat-pumps/gc/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1551074289/carrier/residential-hvac/products/geothermal/infinity-geothermal-heat-pump-GC.jpg Warm and cool air Indoor 18.5 to 32.0 3.8 to 4.7 All sizes ENERGY STAR® qualified Compressor enhanced Optimal Best 2-stage scroll High-efficiency, variable speed NA
performance-geothermal-heat-pump

Category Price: $$

Comfort Features: Better

Efficiency Closed Loop: Up to 24.5 EER / 4.0 COP

Efficiency Open Loop: Up to 30.0 EER / 4.6 COP

Performance<sup>™</sup> Geothermal Heat Pump GP https://www.carrier.com/residential/en/ca/products/geothermal-heat-pumps/gp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1551074290/carrier/residential-hvac/products/geothermal/performance-geothermal-heat-pump.jpg Warm and cool air Indoor 15.5 to 24.5 3.5 to 4.0 All sizes ENERGY STAR® qualified Compressor enhanced Optimal Best 2-stage scroll High-efficiency, variable speed NA
comfort-geothermal-heat-pump-GB

Category Price: $

Comfort Features: Good

Efficiency Closed Loop: Up to 21.7 EER / 4.3 COP

Efficiency Open Loop: Up to 28.1 EER / 5.2 COP

COMFORT<sup>™</sup> HEAT PUMP GB https://www.carrier.com/residential/en/ca/products/geothermal-heat-pumps/gb/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1551074292/carrier/residential-hvac/products/geothermal/comfort-geothermal-heat-pump-GB.jpg Warm and cool air Indoor 18.5 to 21.7 3.7 to 4.3 All sizes ENERGY STAR® qualified True True Better Single-stage scroll Mid-efficiency, multi-speed NA
Split-System Geothermal Heat Pump
If you want to add geothermal heating and cooling efficiency and comfort to your system but you already have a viable, ducted heat source, this split system heat pump is made for you—and your home.
If you want to add geothermal heating and cooling efficiency and comfort to your system but you already have a viable, ducted heat source, this split system heat pump is made for you—and your home.
performance-split-system-indoor-geothermal-heat-pump-GS

Category Price: $$

Comfort Features: Best

Efficiency Closed Loop: Up to 28.8 EER / 4.6 COP

Efficiency Open Loop: Up to 29.1 EER / 5.2 COP

<div>INFINITY<sup>®</sup> SPLIT SYSTEM GEOTHERMAL HEAT PUMP</div> GZ https://www.carrier.com/residential/en/ca/products/geothermal-heat-pumps/gz/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1551074291/carrier/residential-hvac/products/geothermal/performance-split-system-indoor-geothermal-heat-pump-GS.jpg Warm and cool air Indoor - used in conjunction with existing furnace/fan coil 15.4 to 26.4 3.4 to 4.5 Select sizes ENERGY STAR® qualified Compressor enhanced True Varies based on furnace 2-stage scroll n/a True