Performance™ 16 Packaged Air Conditioner System
50VG
Efficient, reliable cooling with enhanced comfort features.
Experience reliable cooling tailored to your comfort needs with the Performance 16 Packaged Air Conditioner System. Designed for efficiency, this model can deliver up to 16 SEER2 for enhanced energy savings and quieter operation. Featuring a two-stage compressor, multi-speed blower and enhanced humidity control, it helps ensure consistent cooling and improved dehumidification. The tin-plated copper coils provide added durability and resistance to corrosion, giving you peace of mind season after season.
Features
Equipped with two-stage cooling and a multi-speed blower, this system helps maintain even temperatures while improving air circulation for consistent comfort.
Features two-stage dehumidification, operating at lower speeds to help remove excess moisture from the air and improve indoor comfort.
With sound levels as low as 70 decibels, this system runs quietly to help minimize noise inside and outside your home.
Uses Puron® refrigerant, which does not contribute to ozone depletion.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
At a glance
Cooling Efficiency
Up to 16 SEER2 and 11.5 EER2Sound Level
As low as 70 decibelsCompressor Type
Two-stageRefrigerant Type
Puron®Size
Available in various sizes to accommodate most homesSystem Type
Cooling system that operates solely on electricity for coolingBlower Motor Type
Multi-speed (9-speed)Achieve reliable, year-round comfort with our packaged heating and cooling solutions.
Customer Reviews
4.5 /5
4.5 rating of Reviews (6)
Not as efficient as expected
August 30, 2024
Did not see any reduction in energy usage.
Fabulous!
August 26, 2024
We love our unit!
So far all good experiences with my purchase
April 11, 2024
I've never been happier and comfortable! Thanks
Almost don't know it is running, cool dry air in FL.
September 12, 2023
Very quiet for this size unit..
Carrier A/C
March 19, 2023
It is quiet!
Quiet, Efficient, Performance 50VG (Cool Only AC), but struggled in hot weather to reach 65 Degrees
November 12, 2021
This is the first summer I have used it. It was installed in December 2020 and was turned on the first time in May/June 2021. The main concern I have is how well it works in very hot weather. It did not seem to get down to 65\-70 degrees when it was really hot outside and it just stayed on constantly. I was not here over the summer to see how comfortable it really was, but I did have several alerts on the app that it was struggling to get down to 65 degrees. It hovered around 70 most of the time.
Documents
Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Performance Series Packaged Air Conditioner and Gas Furnace / Air Conditioner Brochure, 50VG, 48VG
A World of Comfort 2025 - Brochure
Owner's Manual
50VG Performance 15+ SEER2 2-Stage Packaged Air Conditioner System with Puron (R-410A) Refrigerant Single and Three Phase 2-5 Nominal Tons (Sizes 24-60)
50VG 15+ SEER2 Système de climatiseur à deux étages avec frigorigène PuronMD (R-410A) Modèles monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60)
Warranty Card
Limited Warranty for Small Packaged Products
Garantie limitée applicable aux produits de petites dimensions
California residents please see Proposition 65
Legal disclaimer
- To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.